您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVF.7 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVF.6 - DVF.7
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvf_6_dvf_7/dvf_7.prj},{NB=Vibration damping elements DVF.7-60-40-SST-M10-55-C33},{CODE=432941},{DESCRIPTION=DVF.7-60-40-SST-M10-55-C33},{DIM01=60},{DIM02=40},{DIM03=M10},{DIM03X=10.000},{DIM04=40},{DIM05=10},{DIM06=2990},{DIM07=10.00},{DIM08=299},{WEIGHT=125},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
Max load
[N]
DIM07
Max. deflection
[mm]
DIM08
Stiffness
[mm]
WEIGHT
Weight
[g]
Vibration damping element...
432901
DVF.7-20-17-SST-M5-55-C33
20
17
M5
10
5
211
4.25
50
16
Vibration damping element...
432902
DVF.7-20-17-SST-M6-55-C33
20
17
M6
10
6
211
4.25
50
14
Vibration damping element...
432906
DVF.7-25-17-SST-M6-55-C33
25
17
M6
19
6
605
4.25
142
15
Vibration damping element...
432951
DVF.7-25-20-SST-M6-55-C33
25
20
M6
16
7
420
5.00
84
14
Vibration damping element...
432911
DVF.7-32-22-SST-M8-55-C33
32
22
M8
24
8
778
5.50
142
18
Vibration damping element...
432953
DVF.7-32-26-SST-M8-55-C33
32
26
M8
21
9
550
6.50
84
23
Vibration damping element...
432955
DVF.7-38-32-SST-M8-55-C33
38
32
M8
24
10
861
8.00
107
23
Vibration damping element...
432956
DVF.7-38-32-SST-M10-55-C3...
38
32
M10
24
10
861
8.00
107
23
Vibration damping element...
432916
DVF.7-38-35-SST-M8-55-C33
38
35
M8
30
8
1455
8.75
166
74
Vibration damping element...
432917
DVF.7-38-35-SST-M10-55-C3...
38
35
M10
30
10
1455
8.75
166
70
Vibration damping element...
432921
DVF.7-43-50-SST-M10-55-C3...
43
50
M10
30
10
1420
12.50
114
98
Vibration damping element...
432931
DVF.7-50-20-SST-M10-55-C3...
50
20
M10
40
10
3010
5.00
602
75
Vibration damping element...
432959
DVF.7-50-43-SST-M10-55-C3...
50
43
M10
32
11
1396
10.75
130
88
Vibration damping element...
432941
DVF.7-60-40-SST-M10-55-C3...
60
40
M10
40
10
2990
10.00
299
125
Vibration damping element...
432903
DVF.7-20-17-SST-M5-55-C52
20
17
M5
10
5
211
4.25
50
16
Vibration damping element...
432904
DVF.7-20-17-SST-M6-55-C52
20
17
M6
10
6
211
4.25
50
14
Vibration damping element...
432908
DVF.7-25-17-SST-M6-55-C52
25
17
M6
19
6
605
4.25
142
15
Vibration damping element...
432952
DVF.7-25-20-SST-M6-55-C52
25
20
M6
16
7
420
5.00
84
14
Vibration damping element...
432913
DVF.7-32-22-SST-M8-55-C52
32
22
M8
24
8
778
5.50
142
18
Vibration damping element...
432954
DVF.7-32-26-SST-M8-55-C52
32
26
M8
21
9
550
6.50
84
25
Vibration damping element...
432957
DVF.7-38-32-SST-M8-55-C52
38
32
M8
24
10
861
8.00
107
42
Vibration damping element...
432958
DVF.7-38-32-SST-M10-55-C5...
38
32
M10
24
10
861
8.00
107
42
Vibration damping element...
432918
DVF.7-38-35-SST-M8-55-C52
38
35
M8
30
8
1455
8.75
166
74
Vibration damping element...
432919
DVF.7-38-35-SST-M10-55-C5...
38
35
M10
30
10
1455
8.75
166
70
Vibration damping element...
432926
DVF.7-43-50-SST-M10-55-C5...
43
50
M10
30
10
1420
12.50
114
98
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表