You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
English (United States)
E-PAW51 - Positioning parts Oriented parts
Yiheda 3D Electronic Gallery
FA Factory Automation Parts
A7-Positioning Parts/ Guide Parts
Powered by
CAD模型選擇
{yiheda/yhd_fa/a7/e-paw51.prj},{NB=E-PAW51-M12},{CODE=E-PAW51},{TYPE=Economical locknut},{MAT=S45C},{SUR=Galvanized},{MXP=12x1.0},{M=12},{P=1.00},{T=5},{B=19},{LINK=Webxxx}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
SUR
Surface Treatment
ⁿ/ₐ
MXP
MxP(Fine thread)
ⁿ/ₐ
M
ⁿ/ₐ
P
ⁿ/ₐ
T
[mm]
B
[mm]
E-PAW51-M8
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
8x0.75
8
0.75
4
13
E-PAW51-M10
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
10x1.0
10
1.00
4
17
E-PAW51-M12
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
12x1.0
12
1.00
5
19
E-PAW51-M16
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
16x1.5
16
1.50
5
22
E-PAW51-M20
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
20x1.5
20
1.50
5
27
E-PAW51-M24
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
24x1.5
24
1.50
8
32
E-PAW51-M30
E-PAW51
Economy Type Locking Nut
S45C
Galvanized
30x1.5
30
1.50
8
36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表