目錄: Hallite
Created: 20.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hallite
E5W - PTFE Profiles
Hallite
PTFE Profiles
E5W
Inch
Powered by
CAD模型選擇
{hallite/ptfe_profiles/e5w/in/e5wi.prj},{NB=HALLITE E5WER05625NHLX},{CNSORDERNO=E5WER05625NHLX},{DD1=5.625},{D1=6.255},{L1=0.374},{TOL3=+0.2},{D2=5.725},{L3=0.118},{INFO=Web info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
DD1
Rod Diameter Ød1
[Inch]
TOL1
Tolerance f8/h9
ⁿ/ₐ
D1
Bore Diameter ØD1
[Inch]
TOL2
Tolerance H9
ⁿ/ₐ
L1
Length L1
[Inch]
TOL3
Tolerance
ⁿ/ₐ
D2
Bore Diameter ØD2
[Inch]
TOL4
Tolerance H11
ⁿ/ₐ
L3
Step width
[Inch]
HALLITE E5WER01500NHLX
E5WER01500NHLX
1.500
-0,0010/-0,0026/0,0000/-0...
1.846
+0,0025/0,0000
0.248
+0.2
1.560
+0,0060/0,0000
0.079
HALLITE E5WER01562NHLX
E5WER01562NHLX
1.562
-0,0010/-0,0026/0,0000/-0...
1.908
+0,0025/0,0000
0.248
+0.2
1.623
+0,0060/0,0000
0.079
HALLITE E5WER01625NHLX
E5WER01625NHLX
1.625
-0,0010/-0,0026/0,0000/-0...
1.971
+0,0030/0,0000
0.248
+0.2
1.685
+0,0060/0,0000
0.079
HALLITE E5WER01687NHLX
E5WER01687NHLX
1.687
-0,0010/-0,0026/0,0000/-0...
2.033
+0,0030/0,0000
0.248
+0.2
1.748
+0,0060/0,0000
0.079
HALLITE E5WER01750NHLX
E5WER01750NHLX
1.750
-0,0010/-0,0026/0,0000/-0...
2.096
+0,0030/0,0000
0.248
+0.2
1.810
+0,0060/0,0000
0.079
HALLITE E5WER01812NHLX
E5WER01812NHLX
1.812
-0,0010/-0,0026/0,0000/-0...
2.158
+0,0030/0,0000
0.248
+0.2
1.873
+0,0060/0,0000
0.079
HALLITE E5WER01875NHLX
E5WER01875NHLX
1.875
-0,0010/-0,0026/0,0000/-0...
2.221
+0,0030/0,0000
0.248
+0.2
1.935
+0,0060/0,0000
0.079
HALLITE E5WER01937NHLX
E5WER01937NHLX
1.937
-0,0010/-0,0026/0,0000/-0...
2.283
+0,0030/0,0000
0.248
+0.2
1.998
+0,0070/0,0000
0.079
HALLITE E5WER02000NHLX
E5WER02000NHLX
2.000
-0,0012/-0,0030/0,0000/-0...
2.346
+0,0030/0,0000
0.248
+0.2
2.060
+0,0070/0,0000
0.079
HALLITE E5WER02125NHLX
E5WER02125NHLX
2.125
-0,0012/-0,0030/0,0000/-0...
2.471
+0,0030/0,0000
0.248
+0.2
2.185
+0,0070/0,0000
0.079
HALLITE E5WER02250NHLX
E5WER02250NHLX
2.250
-0,0012/-0,0030/0,0000/-0...
2.596
+0,0030/0,0000
0.248
+0.2
2.310
+0,0070/0,0000
0.079
HALLITE E5WER02375NHLX
E5WER02375NHLX
2.375
-0,0012/-0,0030/0,0000/-0...
2.721
+0,0030/0,0000
0.248
+0.2
2.435
+0,0070/0,0000
0.079
HALLITE E5WER02500NHLX
E5WER02500NHLX
2.500
-0,0012/-0,0030/0,0000/-0...
2.846
+0,0030/0,0000
0.248
+0.2
2.560
+0,0070/0,0000
0.079
HALLITE E5WER02625NHLX
E5WER02625NHLX
2.625
-0,0012/-0,0030/0,0000/-0...
2.971
+0,0030/0,0000
0.248
+0.2
2.685
+0,0070/0,0000
0.079
HALLITE E5WER02750NHLX
E5WER02750NHLX
2.750
-0,0012/-0,0030/0,0000/-0...
3.230
+0,0035/0,0000
0.319
+0.2
2.830
+0,0070/0,0000
0.118
HALLITE E5WER02875NHLX
E5WER02875NHLX
2.875
-0,0012/-0,0030/0,0000/-0...
3.355
+0,0035/0,0000
0.319
+0.2
2.955
+0,0070/0,0000
0.118
HALLITE E5WER03000NHLX
E5WER03000NHLX
3.000
-0,0012/-0,0030/0,0000/-0...
3.480
+0,0035/0,0000
0.319
+0.2
3.080
+0,0070/0,0000
0.118
HALLITE E5WER03125NHLX
E5WER03125NHLX
3.125
-0,0012/-0,0030/0,0000/-0...
3.605
+0,0035/0,0000
0.319
+0.2
3.205
+0,0090/0,0000
0.118
HALLITE E5WER03250NHLX
E5WER03250NHLX
3.250
-0,0014/-0,0036/0,0000/-0...
3.730
+0,0035/0,0000
0.319
+0.2
3.330
+0,0090/0,0000
0.118
HALLITE E5WER03375NHLX
E5WER03375NHLX
3.375
-0,0014/-0,0036/0,0000/-0...
3.855
+0,0035/0,0000
0.319
+0.2
3.455
+0,0090/0,0000
0.118
HALLITE E5WER03500NHLX
E5WER03500NHLX
3.500
-0,0014/-0,0036/0,0000/-0...
3.980
+0,0035/0,0000
0.319
+0.2
3.580
+0,0090/0,0000
0.118
HALLITE E5WER03625NHLX
E5WER03625NHLX
3.625
-0,0014/-0,0036/0,0000/-0...
4.105
+0,0035/0,0000
0.319
+0.2
3.705
+0,0090/0,0000
0.118
HALLITE E5WER03750NHLX
E5WER03750NHLX
3.750
-0,0014/-0,0036/0,0000/-0...
4.230
+0,0035/0,0000
0.319
+0.2
3.830
+0,0090/0,0000
0.118
HALLITE E5WER03875NHLX
E5WER03875NHLX
3.875
-0,0014/-0,0036/0,0000/-0...
4.355
+0,0035/0,0000
0.319
+0.2
3.955
+0,0090/0,0000
0.118
HALLITE E5WER04000NHLX
E5WER04000NHLX
4.000
-0,0014/-0,0036/0,0000/-0...
4.480
+0,0035/0,0000
0.319
+0.2
4.080
+0,0090/0,0000
0.118
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表