目錄: Pedrotti
Created: 26.11.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pedrotti
EA-3 - Threaded insert for ejection plates
Pedrotti
Normalised
Standard elements for injection and die casting molds
EA-3 Threaded insert for ejection plates
Powered by
CAD模型選擇
{pedrotti/normalizzati/normalizzati_di_materiale_plastiche/ea_3/ea_3.prj},{NB=EA-3-30x77x16},{TYP=EA-3},{D1=30},{L=77},{M=16},{L1=71},{D2=36},{L4=16},{K=6},{L2=34},{L3=38},{DNM=16.000},{KDM=13.835}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYP
Type
ⁿ/ₐ
D1
Diameter
[mm]
L
Length
[mm]
M
Thread
ⁿ/ₐ
L1
Length
[mm]
D2
Diameter
[mm]
L4
Length
[mm]
K
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
EA-3-30x45x12
EA-3
30
45
12
39
36
16
6
26
30
EA-3-30x49x12
EA-3
30
49
12
43
36
16
6
26
30
EA-3-30x53x12
EA-3
30
53
12
47
36
16
6
26
30
EA-3-30x58x12
EA-3
30
58
12
52
36
16
6
26
30
EA-3-30x45x16
EA-3
30
45
16
39
36
16
6
34
38
EA-3-30x49x16
EA-3
30
49
16
43
36
16
6
34
38
EA-3-30x53x16
EA-3
30
53
16
47
36
16
6
34
38
EA-3-30x58x16
EA-3
30
58
16
52
36
16
6
34
38
EA-3-30x77x16
EA-3
30
77
16
71
36
16
6
34
38
EA-3-30x87x16
EA-3
30
87
16
81
36
16
6
34
38
EA-3-30x97x16
EA-3
30
97
16
91
36
16
6
34
38
EA-3-30x117x16
EA-3
30
117
16
111
36
16
6
34
38
EA-3-30x127x16
EA-3
30
127
16
121
36
16
6
34
38
EA-3-40x77x20
EA-3
40
77
20
71
48
21
6
42
46
EA-3-40x87x20
EA-3
40
87
20
81
48
21
6
42
46
EA-3-40x97x20
EA-3
40
97
20
91
48
21
6
42
46
EA-3-40x117x20
EA-3
40
117
20
111
48
21
6
42
46
EA-3-40x127x20
EA-3
40
127
20
121
48
21
6
42
46
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表