您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English (United States)
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EADB - Bellows kit
Festo
Products (A - Z)
E
EADB
Powered by
CAD模型選擇
{festo/parts/e/eadb/eadb.prj},{NB=1488365 EADB-V2-63-S401-500---(413)},{TNR=1488365},{TYP=EADB-V2-63-S401-500},{INFO=},{KDM=63.000},{HUBST=413},{A2=119},{D1=93.000},{D2=17.000},{EE=G1/4},{L=413.000},{LMIN=97.000},{LMAX=597.000},{L1=25.000},{L2=9.000},{WH=37.000},{D4=58.000},{D7=53.100},{D3=62.300},{D5=55.000},{D6=32.000},{D8=52.000},{D13=62.000},{GEW1=13.157},{GEW2=5.000},{H1=0.100},{L2N=43.400},{L3=1.000},{L4=33.900},{L5=19.000},{L6=60.000},{SW1=2.500},{T1=6.500},{T2=2.100},{T3=4.000},{T4=2.000},{CNSMASSEXACT=0.391},{EOLDATE=},{GTIN=4052568233570}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
KDM
Piston diameter
[mm]
A2
[mm]
D1
[mm]
D2
[mm]
EE
Thread
ⁿ/ₐ
L
[mm]
LMIN
[mm]
LMAX
[mm]
L1
[mm]
L2
[mm]
WH
[mm]
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
570262 EADB-V1-32-S10-100...
570262
EADB-V1-32-S10-100
32.000
44
42.000
14.000
G1/8
109.100
28.500
153.500
12.900
5.400
26.000
0.077
4052568217082
570263 EADB-V1-32-S101-20...
570263
EADB-V1-32-S101-200
32.000
74
42.000
14.000
G1/8
219.200
58.000
308.000
12.900
5.400
26.000
0.108
4052568217099
570264 EADB-V1-32-S201-30...
570264
EADB-V1-32-S201-300
32.000
88
42.000
14.000
G1/8
266.400
72.000
372.000
12.900
5.400
26.000
0.122
4052568217105
570265 EADB-V1-32-S301-40...
570265
EADB-V1-32-S301-400
32.000
117
42.000
14.000
G1/8
376.500
101.500
526.500
12.900
5.400
26.000
0.153
4052568217112
570266 EADB-V1-40-S10-100...
570266
EADB-V1-40-S10-100
40.000
48
52.000
17.000
G1/4
109.100
28.000
153.000
16.300
7.000
30.000
0.116
4052568217129
570267 EADB-V1-40-S101-20...
570267
EADB-V1-40-S101-200
40.000
77
52.000
17.000
G1/4
219.200
57.000
307.000
16.300
7.000
30.000
0.153
4052568217136
570268 EADB-V1-40-S201-30...
570268
EADB-V1-40-S201-300
40.000
88
52.000
17.000
G1/4
265.000
68.000
368.000
16.300
7.000
30.000
0.172
4052568217143
570269 EADB-V1-40-S301-40...
570269
EADB-V1-40-S301-400
40.000
117
52.000
17.000
G1/4
375.100
97.000
522.000
16.300
7.000
30.000
0.209
4052568217150
570270 EADB-V1-40-S401-50...
570270
EADB-V1-40-S401-500
40.000
135
52.000
17.000
G1/4
439.400
115.000
615.000
16.300
7.000
30.000
0.227
4052568217167
570271 EADB-V1-63-S10-100...
570271
EADB-V1-63-S10-100
63.000
43
87.000
17.000
G1/4
102.500
23.500
148.500
22.400
7.000
37.000
0.196
4052568217174
570272 EADB-V1-63-S101-20...
570272
EADB-V1-63-S101-200
63.000
68
87.000
17.000
G1/4
206.000
48.000
298.000
22.400
7.000
37.000
0.263
4052568217181
570273 EADB-V1-63-S201-30...
570273
EADB-V1-63-S201-300
63.000
80
87.000
17.000
G1/4
259.500
60.000
360.000
22.400
7.000
37.000
0.309
4052568217198
570274 EADB-V1-63-S301-40...
570274
EADB-V1-63-S301-400
63.000
104
87.000
17.000
G1/4
363.000
84.500
509.500
22.400
7.000
37.000
0.376
4052568217204
570275 EADB-V1-63-S401-50...
570275
EADB-V1-63-S401-500
63.000
117
87.000
17.000
G1/4
413.000
97.000
597.000
22.400
7.000
37.000
0.397
4052568217211
1488361 EADB-V2-63-S10-10...
1488361
EADB-V2-63-S10-100
63.000
45
93.000
17.000
G1/4
102.500
23.500
148.500
25.000
9.000
37.000
0.203
4052568233532
1488362 EADB-V2-63-S101-2...
1488362
EADB-V2-63-S101-200
63.000
70
93.000
17.000
G1/4
206.000
48.000
298.000
25.000
9.000
37.000
0.265
4052568233549
1488363 EADB-V2-63-S201-3...
1488363
EADB-V2-63-S201-300
63.000
82
93.000
17.000
G1/4
259.500
60.000
360.000
25.000
9.000
37.000
0.307
4052568233556
1488364 EADB-V2-63-S301-4...
1488364
EADB-V2-63-S301-400
63.000
106
93.000
17.000
G1/4
363.000
84.500
509.500
25.000
9.000
37.000
0.370
4052568233563
1488365 EADB-V2-63-S401-5...
1488365
EADB-V2-63-S401-500
63.000
119
93.000
17.000
G1/4
413.000
97.000
597.000
25.000
9.000
37.000
0.391
4052568233570
1489406 EADB-V2-80-S10-10...
1489406
EADB-V2-80-S10-100
80.000
48
93.000
17.000
G1/4
102.500
23.500
148.500
31.000
12.000
46.000
0.296
4052568233587
1489407 EADB-V2-80-S101-2...
1489407
EADB-V2-80-S101-200
80.000
73
93.000
17.000
G1/4
206.000
48.000
298.000
31.000
12.000
46.000
0.327
4052568233594
1489408 EADB-V2-80-S201-3...
1489408
EADB-V2-80-S201-300
80.000
85
93.000
17.000
G1/4
259.500
60.000
360.000
31.000
12.000
46.000
0.365
4052568233600
1489409 EADB-V2-80-S301-4...
1489409
EADB-V2-80-S301-400
80.000
109
93.000
17.000
G1/4
363.000
84.500
509.500
31.000
12.000
46.000
0.423
4052568233617
1489410 EADB-V2-80-S401-5...
1489410
EADB-V2-80-S401-500
80.000
122
93.000
17.000
G1/4
413.000
97.000
597.000
31.000
12.000
46.000
0.444
4052568233624
2828829 EADB-V2-32-S10-10...
2828829
EADB-V2-32-S10-100
32.000
52
57.000
17.000
G1/4
109.100
28.000
153.000
15.000
23.300
25.500
0.116
4052568266820
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir
CAD modeli üret
PDF sayfası oluştur