EBC
THK
进给丝杠
滚珠丝杠
DIN标准滚珠丝杠
滚轧滚珠丝杠
Powered by
CAD模型選擇
{thk/fed_screw/ball_screw/din_standard_ballscrews/rolled_ball_screw/rev2_ebc_asmtab.prj},{NB=EBC3205-6RR+107LC7(000)-ebc3_rev},{TP=EBC series},{MN=EBC3205-6},{TS=RR},{FS=},{INFO1=Infotext},{SS=},{INFO2=Infotext},{OLS=107.0},{AXC=},{ACC=C7},{PN=0},{C7=3000.000},{C10=4000.000},{FSX='','None','-H1','Type_H1','-H2','Type_H2','-H3','Type_H3','-J1','Type_J1','-J2','Type_J2','-J3','Type_J3'},{E3=16},{E4=19},{F1=25},{E1=53},{N1=9},{H1=13},{F2=25},{E2=64},{N2=9},{H2=13},{SD=32},{LEAD=20},{L=62},{EL1=1860.000},{EL=3850},{W=5},{PPATH=ebc/ebc_asmtpl.prj},{X=1},{SEM=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
MN
公称型号
ⁿ/ₐ
NOTE1
注1
ⁿ/ₐ
ST
行程
[mm]
NL
Nut length
ⁿ/ₐ
FL
Length of Fixed side shaft end shape
[mm]
SL
Length of Supported side shaft end shape
[mm]
ETP
Effective thread part
[mm]
NETP
Non-effective thread part (both sides) (Note 1
[mm]
NOTE2
注2
ⁿ/ₐ
EBC1605-4RR+75LC7
EBC1605-4
在行程两端部加上+10mm的丝杠轴全长
0.0
55
0
0
55
10
-
EBC2005-3RR+80LC7
EBC2005-3
Overall thread lenght is ...
0.0
50
0
0
50
15
-
EBC2505-3RR+80LC7
EBC2505-3
Overall thread lenght is ...
0.0
50
0
0
50
15
-
EBC2510-3RR+110LC7
EBC2510-3
Overall thread lenght is ...
0.0
80
0
0
80
15
-
EBC2510-4RR+115LC7
EBC2510-4
Overall thread lenght is ...
0.0
85
0
0
85
15
-
EBC3205-3RR+92LC7
EBC3205-3
Overall thread lenght is ...
0.0
52
0
0
52
20
-
EBC3205-4RR+97LC7
EBC3205-4
Overall thread lenght is ...
0.0
57
0
0
57
20
-
EBC3205-6RR+107LC7
EBC3205-6
Overall thread lenght is ...
0.0
67
0
0
67
20
-
EBC3210-3RR+122LC7
EBC3210-3
Overall thread lenght is ...
0.0
82
0
0
82
20
-
EBC3210-4RR+134LC7
EBC3210-4
Overall thread lenght is ...
0.0
94
0
0
94
20
-
EBC4005-6RR+110LC7
EBC4005-6
Overall thread lenght is ...
0.0
70
0
0
70
20
-
EBC4010-3RR+124LC7
EBC4010-3
Overall thread lenght is ...
0.0
84
0
0
84
20
-
EBC4010-4RR+134LC7
EBC4010-4
Overall thread lenght is ...
0.0
94
0
0
94
20
-
EBC5005-6RR+115LC7
EBC5005-6
Overall thread lenght is ...
0.0
75
0
0
75
20
-
EBC5010-4RR+136LC7
EBC5010-4
Overall thread lenght is ...
0.0
96
0
0
96
20
-
EBC6310-6RR+159LC7
EBC6310-6
Overall thread lenght is ...
0.0
119
0
0
119
20
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表