ECUZ 10 - Pneumatic cylinder
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PCU series
ECUZ pneumatic cylinders ISO 6432
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pcu_series/ecuz_pneumatic_cylinders/ecuz_10_asmtab.prj},{NB=ECUZ 10 A(0)},{MODEL=ECUZ},{SIZE=10},{STROKEX=[0:30]},{STROKE=0},{STROKEINFO=stroke_info.png},{POS=0},{EPR=0},{EPRINFO=epr_info.png},{L1=86},{L2=74},{L3=64},{L4=46},{L5=16},{L6=12},{L7=12},{L8=12},{L9=8},{L10=15},{M1=M5},{M2=M12x1.25},{M3=M4},{D1=4},{D2=11.27},{D3=4},{D4=16},{CH1=7},{CH2=-},{CH2X=0},{CH3=19},{KMASS=0.001},{KSTROKE=0.050},{PPATH=parts/ecuz8_10_12_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TL
Total length
[mm]
CNSMASSEXACT
Mass
[kg]
ECUZ 10 A
ECUZ
10
86.0
0.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表