ECUZ 20 - Pneumatic cylinder
Unimotion
Support program
Pneumatics
Pneumatic cylinders
Pneumatic cylinders PCU series
ECUZ pneumatic cylinders ISO 6432
Powered by
CAD模型選擇
{unimotion/support_program/pneumatics/pneumatic_cylinders/pneumat_cyln_pcu_series/ecuz_pneumatic_cylinders/ecuz_20_asmtab.prj},{NB=ECUZ 20 A(0)},{MODEL=ECUZ},{SIZE=20},{STROKEX=[0:30]},{STROKE=0},{STROKEINFO=stroke_info.png},{POS=0},{EPR=0},{EPRINFO=epr_info.png},{L2=111},{L3=95},{L5=24},{L7=20},{L9=16},{M1=G1/8},{M2=M22x1.5},{M3=M8},{D1=8},{D2=21.27},{D3=8},{CH1=13},{CH2=7},{CH2X=7},{CH3=27},{KMASS=0.001},{KSTROKE=0.180},{PPATH=parts/ecuz16_20_25_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MODEL
Model
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TL
Total length
[mm]
CNSMASSEXACT
Mass
[kg]
ECUZ 20 A
ECUZ
20
131.0
0.180
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表