您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Halder
Created: 13.12.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 1163 - Adjustable Drilling Supports
Halder
Modular Jig and Fixture Systems
T-Slot Systems
T-slot System V70
EH 1163 Adjustable Drilling Supports
Powered by
CAD模型選擇
{halder/vorrichtungssysteme/nutsysteme/nutsystem_v70/eh_11630_11633_bohrunterlagen_verstellbar/eh_11630_11633_asmtbl.prj},{NB=1163.100 Bohrunterlagen, verstellbar (44)},{BESTNR=1163.100},{BESTNR1=EH_11631},{H1=44},{B1=38},{B2=13},{D1=16.9},{D2=30},{D3=42},{L1=108},{L2=89},{L3=40},{L4=27},{H1MIN=44},{H1MAX=54},{H2=26},{H3=20},{G=785},{SYSTEM=V70/L12},{A=26.000},{B=6.000},{D=19.000},{GX=8.000},{H=1.000},{I=9.000},{J=9.000},{M=24.000},{NDM=24.000},{KDMA=20.319},{KDMI=20.752},{W=45.000},{MIN=71.000},{MAX=81.000},{P=15.000},{R=8.000},{PPATH=eh_11630_11633_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BESTNR
Ref. No.
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
H1MIN
[mm]
H1MAX
[mm]
H2
[mm]
H3
[mm]
G
weight
[g]
SYSTEM
System
ⁿ/ₐ
1163.000 Adjustable Drill...
1163.000
28
13
9.9
24
32
88
74
25
24
36
45
22
16
390
V70/L12
1163.100 Adjustable Drill...
1163.100
38
13
16.9
30
42
108
89
40
27
44
54
26
20
785
V70/L12
1163.200 Adjustable Drill...
1163.200
48
17
24.8
45
55
108
84
25
27
54
68
32
26
1425
V70/L12
1163.300 Adjustable Drill...
1163.300
58
17
34.9
52
68
128
99
40
27
68
82
44
38
2550
V70/L12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表