카탈로그: Halder
생성됨: 13.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Halder
EH 22340. / EH 22350. - Single-Acting Ball Lock Pins, self-locking, with L-Handle
Halder
Standard Parts
Machine and Fixture Elements
EH 22340. / EH 22350. Lifting Pins, self-locking, with L-pandle
Powered by
CAD모델 선택
{halder/normalien/machinen_vorrichtungsteile/eh_2234_2235_l-griff/eh_2234_2235_l-griff.prj},{NB=EH 22340.0106 Kugelsperrbolzen, selbstsichernd, mit L-Griff},{BESTNR=22340.0106},{BESTNR1=2234.106},{MAT=Rostfreier Stahl 1.4305},{D1=25},{FASE=5.000},{R=4.500},{L1=150},{D2=31.0},{D3=30.4},{L2=22.0},{L3=54.8},{L4=34.2},{L5=83.9},{L6=33.3},{L7=20.1},{H11=25},{SG=386},{G=828},{B1=12.280},{B2=4.970},{B3=6.550},{B4=20.200},{R1=2.500},{R2=240.000},{R3=0.900},{R4=160.000},{R5=0.900},{R6=1.450},{R7=5.500},{R8=5.500},{SR=13.000},{L15=20.000},{L16=45.000},{L17=44.450},{L18=25.200},{L19=42.000},{L20=20.000},{L21=6.000},{D4=4.700},{D5=19.600},{W1=1.000},{W2=6.000},{F1=3.000},{F2=2.800},{W3=8.000},{RR=2.380},{FUNC=Positioning, Safety, Closing, Connecting, Locking, Re-Adjusting}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTNR
Ref. No.
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
D2
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
H11
location hole H11
[mm]
SG
shearing resistance, double, min.
[kN]
G
Weight
[g]
EH 22340.0112 Single-Acti...
22340.0112
Stainless steel 1.4305
5
10
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
20
EH 22340.0113 Single-Acti...
22340.0113
Stainless steel 1.4305
5
15
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
21
EH 22340.0114 Single-Acti...
22340.0114
Stainless steel 1.4305
5
20
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
21
EH 22340.0115 Single-Acti...
22340.0115
Stainless steel 1.4305
5
25
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
22
EH 22340.0116 Single-Acti...
22340.0116
Stainless steel 1.4305
5
30
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
23
EH 22340.0117 Single-Acti...
22340.0117
Stainless steel 1.4305
5
35
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
18
EH 22340.0118 Single-Acti...
22340.0118
Stainless steel 1.4305
5
40
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
19
EH 22340.0107 Single-Acti...
22340.0107
Stainless steel 1.4305
5
45
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
20
EH 22340.0108 Single-Acti...
22340.0108
Stainless steel 1.4305
5
50
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
21
EH 22340.0109 Single-Acti...
22340.0109
Stainless steel 1.4305
5
60
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
22
EH 22340.0110 Single-Acti...
22340.0110
Stainless steel 1.4305
5
70
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
24
EH 22340.0111 Single-Acti...
22340.0111
Stainless steel 1.4305
5
80
5.5
11.8
6.0
31.6
21.9
43.8
12.6
8.5
5
14
25
EH 22340.0122 Single-Acti...
22340.0122
Stainless steel 1.4305
6
10
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
21
EH 22340.0123 Single-Acti...
22340.0123
Stainless steel 1.4305
6
15
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
22
EH 22340.0124 Single-Acti...
22340.0124
Stainless steel 1.4305
6
20
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
23
EH 22340.0125 Single-Acti...
22340.0125
Stainless steel 1.4305
6
25
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
24
EH 22340.0126 Single-Acti...
22340.0126
Stainless steel 1.4305
6
30
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
25
EH 22340.0127 Single-Acti...
22340.0127
Stainless steel 1.4305
6
35
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
26
EH 22340.0128 Single-Acti...
22340.0128
Stainless steel 1.4305
6
40
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
27
EH 22340.0129 Single-Acti...
22340.0129
Stainless steel 1.4305
6
45
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
28
EH 22340.0130 Single-Acti...
22340.0130
Stainless steel 1.4305
6
50
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
29
EH 22340.0119 Single-Acti...
22340.0119
Stainless steel 1.4305
6
60
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
26
EH 22340.0120 Single-Acti...
22340.0120
Stainless steel 1.4305
6
70
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
28
EH 22340.0121 Single-Acti...
22340.0121
Stainless steel 1.4305
6
80
7.0
11.8
7.0
31.6
21.9
43.8
12.6
8.5
6
21
30
EH 22340.0132 Single-Acti...
22340.0132
Stainless steel 1.4305
8
10
9.5
14.7
8.2
35.8
24.4
49.7
15.8
9.9
8
38
33
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성