您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
EI
Fluro
Industry parts
Rod Ends
Series E
Female right hand thread
Standard design
Requires Maintenance
EI
Powered by
CAD模型選擇
{fluro/industrieteile/gelenkopfe/massreihe_e_smal_baureihe/innengewinde_rechts/standardausfuhrung/wartungspflichtig/ei/ei_asmtab.prj},{NB=Gelenkkopf EI20 M 20x1.5(0-0)},{IDNR=},{D=20},{ALPHA=0},{ROT=0},{INFO=PDF-Datenblatt},{B=16},{M=13.0},{A=53},{F=77},{L=103.5},{K=35},{J=27.5},{O=24.2},{SW=32},{G=M 20x1.5},{GNDM=20},{GP=1.500},{GKDM=18.376},{GL=38},{ST=62.5},{DT=30.0},{KIPPWINKEL=9},{GEW=350},{ABD=ja},{VERS=11},{PPATH=ei_asmtpl.prj},{DX=M6},{MD=360},{MAT1=Vergütungsstahl C45},{LAGER=wartungspflichtiges Stahl/Stahl GE..E},{SR=mit Hydraulik-Schmiernippel DIN 71412},{CTN=84833038}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
BEZ
Description
ⁿ/ₐ
D
Size
[mm]
B
[mm]
M
[mm]
A
[mm]
F
[mm]
L
[mm]
K
[mm]
J
[mm]
O
[mm]
SW
[mm]
G
Thread
ⁿ/ₐ
GL
[mm]
ST
static load rating Co
[kN]
DT
Dynamic load C
[kN]
KIPPWINKEL
Pivoting angle
[°]
GEW
Unit weight
[g]
ABD
Seal
ⁿ/ₐ
MD
Min- / Max values in direction of rotation
[°]
MAT1
Housing material
ⁿ/ₐ
LAGER
Bearing
ⁿ/ₐ
SR
Greasing
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EI6 M 6
EI6
6
6
4.4
20
30
40.0
13
10.0
8.0
11
M 6
12
10.3
3.4
13
21
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI8 M 8
EI8
8
8
6.0
24
36
48.0
16
12.5
10.2
14
M 8
16
15.8
5.5
15
38
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI10 M 10
EI10
10
9
7.0
28
43
57.0
19
15.0
13.2
17
M 10
20
23.4
8.1
12
60
no
360
free-cutting steel to 9SM...
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI12 M 12
EI12
12
10
8.0
34
50
67.0
22
17.5
14.9
19
M 12
22
31.0
10.8
11
96
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI15 M 14
EI15
15
12
10.0
40
61
81.0
26
21.0
18.4
22
M 14
29
42.5
17.0
8
180
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI16 M 16
EI16
16
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16
33
54.5
21.2
10
220
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI17 M 16
EI17
17
14
11.0
46
67
90.0
30
24.0
20.7
27
M 16
33
54.5
21.2
10
220
no
360
Heat-treated steel to C45
Steel on steel bearing GE...
without lubrication fitti...
84833038
EI20 M 20x1.5
EI20
20
16
13.0
53
77
103.5
35
27.5
24.2
32
M 20x1.5
38
62.5
30.0
9
350
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI25 M 24x2
EI25
25
20
17.0
64
94
126.0
42
33.5
29.3
36
M 24x2
48
92.0
48.0
7
640
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI30 M 30x2
EI30
30
22
19.0
73
110
146.5
50
40.0
34.2
41
M 30x2
56
124.0
62.0
6
930
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI35 M 36x3
EI35
35
25
21.0
82
125
166.0
58
47.0
39.8
50
M 36x3
60
144.0
80.0
6
1300
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI40 M 39x3
EI40
40
28
23.0
92
142
188.0
65
52.0
45.0
55
M 39x3
65
178.0
100.0
7
2000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI45 M 42x3
EI45
45
32
27.0
102
145
196.0
70
58.0
50.8
60
M 42x3
65
263.0
127.0
7
2500
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI50 M 45x3
EI50
50
35
30.0
112
160
216.0
75
62.0
56.0
65
M 45x3
68
320.0
156.0
6
3500
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI60 M 52x3
EI60
60
44
38.0
135
175
242.5
88
70.0
66.8
75
M 52x3
70
497.0
245.0
6
5550
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI70 M 56x4
EI70
70
49
42.0
160
200
280.0
98
80.0
77.9
85
M 56x4
80
606.0
315.0
6
8600
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
EI80 M 64x4
EI80
80
55
47.0
180
230
320.0
110
95.0
89.4
100
M 64x4
85
752.0
400.0
6
12000
yes
360
Heat-treated steel to C45
Steel on steel bearing GE...
with hydraulic grease nip...
84833038
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表