您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Nut - Blind Nut closed V-BS
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Nut
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_nut_v1/v_s_st_of.prj},{NB=Blind Nut closed V-BS 10430040001 (l_0)},{ARTNR=10430040001},{D=0.0},{DB1=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{AD=0.0},{AZ=0},{SBK=0.0},{ZBK=0.0},{KG=0.00},{KGS=0.000},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{AK=0},{ZTN=0},{EAN=0},{CL=23110902},{G1=4.000},{EKB=1.0},{EEHELP=7.900},{EF=0.0},{EA=0.97},{EC=5.38},{EB=0.00},{ELDHELP=5.41},{EL=0.0},{ETHELP=2.000},{EARL=6.9},{EAA=470},{EVA=2.60},{EAS=645},{EVS=4.00},{EEE=0.0},{EAE=0},{EVE=0.00},{BEZ=Einpressmutter V-S Stahl},{MAT1=Stahl verzinkt},{MAT2=xxx},{SU=verzinkt},{AU=offen},{KO=xxx},{DIN=xxx},{DB2=>>>},{G=>>>},{M=xxx},{INFOPDF=PDF},{EMAT=Stahl},{EO=verzinkt},{EG=M4},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EO
Surface
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
EE
Head Dm (E) Total value
[mm]
EA
Shaft length (A)
[mm]
EC
Shaft Dm (C)
[mm]
ELD
Hole Dm total value
[mm]
ET
Body depth (T) Total value
[mm]
EARL
min. Distance edge to hole center
[mm]
EAA
Expressing force Alu
[mm]
EVA
Torsional strength aluminum
[mm]
EES
Pressing force steel
[mm]
EAS
Expressing force steel
[mm]
Blind Nut closed V-BS 104...
10430020000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2
0.8
6,3 ±0,25
0.77
4.22
4,22 +0,08
1,5 ±0,25
4.8
280
0.90
11,2-15,6
470
Blind Nut closed V-BS 104...
10430020001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2
1.0
6,3 ±0,25
0.97
4.22
4,22 +0,08
1,5 ±0,25
4.8
400
1.13
11,2-15,6
550
Blind Nut closed V-BS 104...
10430020002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2
1.4
6,3 ±0,25
1.38
4.22
4,22 +0,08
1,5 ±0,25
4.8
750
1.47
11,2-15,6
1010
Blind Nut closed V-BS 104...
10430025000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2,5
0.8
6,3 ±0,25
0.77
4.22
4,22 +0,08
1,5 ±0,25
4.8
280
0.90
11,2-15,6
470
Blind Nut closed V-BS 104...
10430025001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2,5
1.0
6,3 ±0,25
0.97
4.22
4,22 +0,08
1,5 ±0,25
4.8
400
1.13
11,2-15,6
550
Blind Nut closed V-BS 104...
10430025002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M2,5
1.4
6,3 ±0,25
1.38
4.22
4,22 +0,08
1,5 ±0,25
4.8
750
1.47
11,2-15,6
1010
Blind Nut closed V-BS 104...
10430030000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M3
0.8
6,3 ±0,25
0.77
4.22
4,22 +0,08
1,5 ±0,25
4.8
280
0.90
11,2-15,6
470
Blind Nut closed V-BS 104...
10430030001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M3
1.0
6,3 ±0,25
0.97
4.22
4,22 +0,08
1,5 ±0,25
4.8
400
1.13
11,2-15,6
550
Blind Nut closed V-BS 104...
10430030002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M3
1.4
6,3 ±0,25
1.38
4.22
4,22 +0,08
1,5 ±0,25
4.8
750
1.47
11,2-15,6
1010
Blind Nut closed V-BS 104...
10430040000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M4
0.8
7,9 ±0,25
0.77
5.38
5,41 +0,08
2,0 ±0,25
6.9
300
2.37
18-27
490
Blind Nut closed V-BS 104...
10430040001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M4
1.0
7,9 ±0,25
0.97
5.38
5,41 +0,08
2,0 ±0,25
6.9
470
2.60
18-27
645
Blind Nut closed V-BS 104...
10430040002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M4
1.4
7,9 ±0,25
1.38
5.38
5,41 +0,08
2,0 ±0,25
6.9
970
4.00
18-27
1250
Blind Nut closed V-BS 104...
10430050000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M5
0.8
8,7 ±0,25
0.77
6.38
6,4 +0,08
2,0 ±0,25
7.1
300
3.00
18-38
530
Blind Nut closed V-BS 104...
10430050001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M5
1.0
8,7 ±0,25
0.97
6.38
6,4 +0,08
2,0 ±0,25
7.1
480
3.60
18-38
800
Blind Nut closed V-BS 104...
10430050002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M5
1.4
8,7 ±0,25
1.38
6.38
6,4 +0,08
2,0 ±0,25
7.1
845
5.70
18-38
1112
Blind Nut closed V-BS 104...
10430060000
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M6
1.2
11,05 ±0,25
1.15
8.72
8,75 +0,08
4,08 ±0,25
8.6
970
7.90
27-36
1380
Blind Nut closed V-BS 104...
10430060001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M6
1.4
11,05 ±0,25
1.38
8.72
8,75 +0,08
4,08 ±0,25
8.6
1580
10.20
27-36
1760
Blind Nut closed V-BS 104...
10430060002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M6
2.3
11,05 ±0,25
2.21
8.72
8,75 +0,08
4,08 ±0,25
8.6
1580
14.10
27-36
1760
Blind Nut closed V-BS 104...
10430080001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M8
1.4
12,65 ±0,25
1.38
10.47
10,5 +0,08
5,47 ±0,25
9.7
1570
13.60
27-36
1870
Blind Nut closed V-BS 104...
10430080002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M8
2.3
12,65 ±0,25
2.21
10.47
10,5 +0,08
5,47 ±0,25
9.7
1570
18.10
27-36
1870
Blind Nut closed V-BS 104...
10430100001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M10
2.3
17,35 ±0,25
2.21
13.97
14,0 +0,08
7,48 ±0,25
13.5
1760
32.70
32-50
2020
Blind Nut closed V-BS 104...
10430100002
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M10
3.2
17,35 ±0,25
3.05
13.97
14,0 +0,08
7,48 ±0,25
13.5
1760
32.70
32-50
2020
Blind Nut closed V-BS 104...
10430120001
Einpressmutter V-S Steel
Galvanized steel
galvanized
open
23110902
Steel
galvanized
M12
3.2
20,55 ±0,25
3.05
16.95
17,0 +0,08
8,5 ±0,25
16.0
1390
35.20
33-49
3065
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表