目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Elbow, male, conical R39C F-E
Metalwork
Fittings and Accessories
Fittings
Automatic fittings Series F-E
Elbow, male, conical R39 F-E
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e/elbow_male_conical_r39_f_e/elbow_male_conical_r39_f_e.prj},{NB=2F39C09},{CODE=2F39C09},{REF=R39/C F-E},{DI=6},{F=1/4},{CH=10},{E1=11.8},{L=24.0},{L1=18.5},{P=8.5},{VERS=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2F39C02
2F39C02
R39/C F-E
4
1/8
10
9.5
21.0
16.0
6.2
2F39C08
2F39C08
R39/C F-E
6
1/8
10
11.8
23.5
16.0
6.2
2F39C09
2F39C09
R39/C F-E
6
1/4
10
11.8
24.0
18.5
8.5
2F39C10
2F39C10
R39/C F-E
8
1/8
12
14.0
26.0
17.0
6.2
2F39C11
2F39C11
R39/C F-E
8
1/4
12
14.0
26.0
20.0
8.5
2F39C12
2F39C12
R39/C F-E
8
3/8
14
14.0
27.5
22.5
9.0
2F39C13
2F39C13
R39/C F-E
10
1/4
14
17.0
30.5
22.0
8.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DKNT - Couplings For Annealed Copper Pipes - Copper Pipe Fittings - Straigh...
Misumi
01.06.2021
Rotary elbow, male, cylindrical R31 F-E
Metalwork
21.07.2022
QSLF - Push-in L-fitting
Festo
29.08.2023
Rotary elbow, male, conical R31 F-E
Metalwork
21.07.2022
KSL - Male Elbow Standard
SMC
23.11.2021
Rotary elbow, male, cylindrical R31 F-NSF
Metalwork
21.07.2022
Elbow intermediate R4 F-E
Metalwork
21.07.2022
Fitting A10 Elbow, Male-Female with PTFE
Metalwork
21.07.2022
B8 TEE SIDE
Metalwork
21.07.2022
Male elbows, conical male thread acc. to ISO 7-1
Riegler
15.01.2018
SPL-R\N - L型螺纹二通
RUISEN
20.10.2023
Fittings - Mod. X2020
Camozzi
16.05.2024
2489.00.43.01.03 - Push-in fitting 90°, orientable - G1/8
FIBRO
16.06.2023
Rotary elbow, male, conical R31 F-E PLUS
Metalwork
21.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表