目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
End Cap - End Caps for Profile mk 2040.19
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
End Caps
Series 40
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/endkappen/serie_40/98_00_0006_g9005.prj},{NB=98.00.0006-G9005},{ARTIKELNR=98.00.0006-G9005},{BZ1=Endkappe},{BZ2=für Profil mk 2040.19},{MTR=PPN 1060},{ABM=56 x 67 mm},{FRB=schwarz},{OBRFL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Part ID
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
BZ2
Notation
ⁿ/ₐ
MTR
Material
ⁿ/ₐ
ABM
Measure
ⁿ/ₐ
FRB
Colour
ⁿ/ₐ
98.00.0006-G9005
98.00.0006-G9005
End Cap
For Profile mk 2040.19
PPN 1060
56 x 67 mm
black
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表