Enorm 1-AL-E-GLT-8
EMUGE-FRANKEN
EMUGE
M/C Tap
M,MF
EMUGE-AL
Enorm
Powered by
CAD模型選擇
{emuge/emuge/gewindebohrer/m2cmf/emuge-al/enorm/enorm201-al-e-glt-8.prj},{NB=B051S800.0050},{SHA256=cVQeZ2qEn+47o0kjfCLbAGKqstdDYKOJPNApfvv0ois=},{INAME=B051S800_0050_gen},{NAME=B051S800_0050_gen},{DOC=enorm201-al-e-glt-8/b051s800_0050.pdf},{J21=B051S800.0050},{J22=En.1-AL/E-GLT-8},{J3=E},{BLD=2},{H3=HSSE},{J1=DIN 371},{J6=ZYL00602105},{A1=M},{A21=5},{A3=0.80},{A5=ISO 2/6H},{A8=4.9},{B2=25},{B3=70},{C11=ZYL},{C12=21},{C2=60},{C3=6.0},{C31=h9},{D2=R},{D7=0.012},{F1=R},{G3=E},{H11=HSS-E},{H22=0},{H5=GLT-8},{NSM=DIN4000-80},{DXF=enorm201-al-e-glt-8/b051s800_0050.dxf},{XML=enorm201-al-e-glt-8/b051s800_0050.xml},{CSV=enorm201-al-e-glt-8/b051s800_0050.csv},{STP=enorm201-al-e-glt-8/b051s800_0050_gen.stp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
J21
Item.ID
ⁿ/ₐ
J22
Item.Name
ⁿ/ₐ
J3
Company Code
ⁿ/ₐ
BLD
Tool Style Code
ⁿ/ₐ
H3
Cutting Tool Material, Manufacturer Naming
ⁿ/ₐ
J1
Standard Number
ⁿ/ₐ
J6
Connection Code, Machine Side
ⁿ/ₐ
A1
Thread Form Type
ⁿ/ₐ
A21
Thread Diameter Metric
[mm]
A3
Thread Pitch
[mm]
A5
Thread Tolerance Class
ⁿ/ₐ
A8
Wrench Size
[mm]
B2
Usable Length
[mm]
B3
Overall Length
[mm]
C11
Connection Type, Machine Side
ⁿ/ₐ
C12
Connection Form, Machine Side
ⁿ/ₐ
C2
Connection Size, Machine Side
ⁿ/ₐ
C3
Connection Diameter, Machine Side
[mm]
C31
Connection Diameter, Machine Side, ISO Tolerance Class
ⁿ/ₐ
D2
Flute Helix Hand
ⁿ/ₐ
D7
Weight of Item
[kg]
F1
Cutting Direction
ⁿ/ₐ
G3
Plug Style
ⁿ/ₐ
H11
Cutting Tool Material
ⁿ/ₐ
H22
Coolant Exit Style Code
ⁿ/ₐ
H5
Coating
ⁿ/ₐ
NSM
Standard of Characteristics
ⁿ/ₐ
B051S800.0030
B051S800.0030
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL00352105
M
3
0.50
ISO 2/6H
2.7
18
56
ZYL
21
35
3.5
h9
R
0.003
R
E
HSS-E
0
GLT-8
DIN4000-80
B051S800.0040
B051S800.0040
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL00452105
M
4
0.70
ISO 2/6H
3.4
21
63
ZYL
21
45
4.5
h9
R
0.006
R
E
HSS-E
0
GLT-8
DIN4000-80
B051S800.0050
B051S800.0050
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL00602105
M
5
0.80
ISO 2/6H
4.9
25
70
ZYL
21
60
6.0
h9
R
0.012
R
E
HSS-E
0
GLT-8
DIN4000-80
B051S800.0060
B051S800.0060
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL00602105
M
6
1.00
ISO 2/6H
4.9
30
80
ZYL
21
60
6.0
h9
R
0.014
R
E
HSS-E
0
GLT-8
DIN4000-80
B051S800.0080
B051S800.0080
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL00802105
M
8
1.25
ISO 2/6H
6.2
35
90
ZYL
21
0080
8.0
h9
R
0.028
R
E
HSS-E
0
GLT-8
DIN4000-80
B051S800.0100
B051S800.0100
En.1-AL/E-GLT-8
E
2
HSSE
DIN 371
ZYL01002105
M
10
1.50
ISO 2/6H
8.0
39
100
ZYL
21
0100
10.0
h9
R
0.049
R
E
HSS-E
0
GLT-8
DIN4000-80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表