ES-SSEBNV,ES-SSEBNV-MX,ES-SSE2BNV,ES-SSE2BNV-MX - ES Miniature Linear Guides - Standard Blocks with Dowel Holes Light Preload (RoHS Compliant) Precision Grade - Selectable Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_ssebnv_asmtab.prj},{NB=ES-SSEBNV10-35},{MX=},{NOB=},{H=10},{GREASE=},{LS=35},{W=20},{L1=30.0},{B=15},{C=10},{SLL=M3x3},{L2=19.0},{K=7.8},{CBB=0.3},{N=10.0},{C2=10},{LL1=2.5},{W1=9},{W2=5.5},{H1=5.5},{CAA=0.3},{DD1DD2HH=3.5x6x3.5},{F=20},{DD1=3.500},{DD2=6.000},{HH=3.500},{ALT1=},{MC=M4},{MC1=4.0},{ALT2=},{ALT2L=2.5},{ALT2N=5},{S2=M4},{MAT1='','Carbon Steel','S','Stainless Steel'},{MCMIN=3.242},{MCMAX=4.000},{CL=2.500},{LSC=0.0},{MS=0.0},{ALT4=},{CA1=0.2},{CA2=0.3},{VA1=1.5},{HA1=1.4},{HA2=9.5430},{WA1=2.0868},{WA2=0.7},{RA1=2.20},{POIA1=0.1400},{PPATH=sebnv_series/sebnv_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
组装高度
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
N
[mm]
C2
[mm]
LL1
(l1)
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSEBNV8-40
ES-SSEBNV8-40
ES-SSEBNV
8
17
23.6
12
8
M2x2.5
13.6
6.5
0.3
8.5
8
2.0
7
5.0
4.7
0.3
2.4x4.2x2.3
15
5.0
ES-SSEBNV10-35
ES-SSEBNV10-35
ES-SSEBNV
10
20
30.0
15
10
M3x3
19.0
7.8
0.3
10.0
10
2.5
9
5.5
5.5
0.3
3.5x6x3.5
20
7.5
ES-SSEBNV13-45
ES-SSEBNV13-45
ES-SSEBNV
13
27
33.9
20
15
M3x3.5
19.9
10.0
0.5
13.5
14
3.0
12
7.5
7.5
0.5
3.5x6x4.5
25
10.0
ES-SSEBNV16-70
ES-SSEBNV16-70
ES-SSEBNV
16
32
42.4
25
20
M3x4
27.4
12.0
0.5
16.0
20
4.0
15
8.5
9.5
0.5
3.5x6x4.5
40
15.0
ES-SSEBNV20-100
ES-SSEBNV20-100
ES-SSEBNV
20
40
50.0
30
25
M4x6
34.6
15.0
0.5
20.0
25
4.0
20
10.0
11.0
0.5
6x9.5x5.5
60
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表