ES-SSEBWLV,ES-SSE2BWLV - ES Miniature Linear Guides - Wide Rails - Standard Blocks Light Preload (RoHS Compliant) Precision Grade - L Configurable Type
Misumi
FA工厂自动化
06_直线导轨
Powered by
CAD模型選擇
{misumi/metric/06_linear_guides/es_ssebwlv_asmtab.prj},{NB=ES-SSEBWLV12-51},{MAT=S},{NOB=},{H=12},{GREASE=},{LS=51},{W=30},{L1=38.0},{B=21},{C=12},{SLL=M2.6x3},{L2=27.0},{K=9},{CBB=0.3},{W1=18},{W2=6.0},{H1=7.5},{CAA=0.5},{DD1DD2HH=3.5x6.4.5},{F=30},{ALT1=},{MC=M4},{ALT4=},{PPATH=sebw_series/sebw_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PN
型号
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
H
[mm]
W
[mm]
L1
[mm]
B
[mm]
C
[mm]
SLL
Sxl
ⁿ/ₐ
L2
[mm]
K
[mm]
CBB
Cb
[mm]
W1
[mm]
W2
[mm]
H1
[mm]
CAA
Ca
[mm]
DD1DD2HH
d1xd2xh
[mm]
F
[mm]
G
[mm]
ES-SSEBWLV9-51
ES-SSEBWLV9-51
ES-SSEBWLV
9
25
31.1
18
12
M2.6x2.5
20.1
7
0.3
14
5.5
5.2
0.5
3.5x6x3.2
30
10.5
ES-SSEBWLV12-51
ES-SSEBWLV12-51
ES-SSEBWLV
12
30
38.0
21
12
M2.6x3
27.0
9
0.3
18
6.0
7.5
0.5
3.5x6.4.5
30
10.5
ES-SSEBWLV14-71
ES-SSEBWLV14-71
ES-SSEBWLV
14
40
44.3
28
15
M3x3.5
30.1
11
0.5
24
8.0
8.0
0.5
4.5x8x4.5
40
15.5
ES-SSEBWLV16-71
ES-SSEBWLV16-71
ES-SSEBWLV
16
60
55.0
45
20
M4x4.5
40.0
13
0.5
42
9.0
9.5
0.5
4.5x8x4.5
40
15.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表