目錄: CA-BE
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CA-BE
EU14S - Flush extraction castle european standard
CA-BE
Tecnostar
Configurations ejector narrow
Powered by
CAD模型選擇
{ca_be/tecnostar/configurazioni_tavolini_stretti/euro_14_asmtab.prj},{NB=EU14S34497},{BCOD=346},{LCOD=496},{PF45=27},{SXPF45=27},{MATPF45=1730},{D70=76},{MATD70=1730},{SXD70=76,96,116},{DH7=42.000},{DF=17.000},{B=346.000},{L=496.000},{BPD15=396.000},{BD70=86.000},{BT=172.000},{ST80=17.000},{ST85=22.000},{MATT80=1730},{MATT85=1730},{PPATH=euro_14_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIE
ⁿ/ₐ
PF45
PD15 heigth
[mm]
MATPF45
ⁿ/ₐ
MATD70
ⁿ/ₐ
DH7
D in H7
[mm]
DF
D screws
[mm]
EU14S19195
196x196
27
1730
1730
26.000
10.500
EU14S19245
196x246
27
1730
1730
26.000
10.500
EU14S19295
196x296
27
1730
1730
26.000
10.500
EU14S19345
196x346
27
1730
1730
30.000
12.500
EU14S24245
246x246
27
1730
1730
26.000
10.500
EU14S24295
246x296
27
1730
1730
30.000
12.500
EU14S24345
246x346
27
1730
1730
30.000
12.500
EU14S24395
246x396
27
1730
1730
30.000
12.500
EU14S29295
296x296
27
1730
1730
30.000
12.500
EU14S29345
296x346
27
1730
1730
30.000
12.500
EU14S29395
296x396
27
1730
1730
30.000
12.500
EU14S29445
296x446
27
1730
1730
30.000
12.500
EU14S29495
296x496
27
1730
1730
30.000
12.500
EU14S34347
346x346
27
1730
1730
30.000
12.500
EU14S34397
346x396
27
1730
1730
42.000
17.000
EU14S34447
346x446
27
1730
1730
42.000
17.000
EU14S34497
346x496
27
1730
1730
42.000
17.000
EU14S34547
346x546
36
1730
1730
42.000
17.000
EU14S34597
346x596
36
1730
1730
42.000
17.000
EU14S39397
396x396
36
1730
1730
42.000
17.000
EU14S39447
396x446
36
1730
1730
42.000
17.000
EU14S39497
396x496
36
1730
1730
42.000
17.000
EU14S39547
396x546
36
1730
1730
42.000
17.000
EU14S39597
396x596
36
1730
1730
42.000
17.000
EU14S39697
396x696
36
1730
1730
42.000
17.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表