目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EWN-p - Wing nuts
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
EWN.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/ewn_combi/ewn_p_asmtab.prj},{NB=Wing nuts EWN.48 p-M8x20-C2},{CODE=223571-C2},{DESCRIPTION=EWN.48 p-M8x20-C2},{DIM01=47},{D2=10.000},{D3=8.500},{L3=21.500},{DIM02=M8},{NDM=8.000},{KDM=6.466},{DIM03=24},{DIM04=13.5},{DIM05=20},{DIM06=5.5},{DIM07=7},{DIM08=12},{WEIGHT=19},{R=0.922},{G=0.416},{B=0.039},{C=2},{H1=6.67},{DESCRIPTIONX=1},{PPATH=ewn_p_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6g
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l2
[mm]
DIM07
b
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Wing nuts EWN.40 p-M5x16-...
223441-C1
EWN.40 p-M5x16-C1
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C17
EWN.40 p-M5x16-C17
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C2
EWN.40 p-M5x16-C2
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C3
EWN.40 p-M5x16-C3
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C4
EWN.40 p-M5x16-C4
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C5
EWN.40 p-M5x16-C5
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x16-...
223441-C6
EWN.40 p-M5x16-C6
40
M5
20
13.5
16
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C1
EWN.40 p-M5x20-C1
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C17
EWN.40 p-M5x20-C17
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C2
EWN.40 p-M5x20-C2
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C3
EWN.40 p-M5x20-C3
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C4
EWN.40 p-M5x20-C4
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C5
EWN.40 p-M5x20-C5
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x20-...
223443-C6
EWN.40 p-M5x20-C6
40
M5
20
13.5
20
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C1
EWN.40 p-M5x30-C1
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C17
EWN.40 p-M5x30-C17
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C2
EWN.40 p-M5x30-C2
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C3
EWN.40 p-M5x30-C3
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C4
EWN.40 p-M5x30-C4
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C5
EWN.40 p-M5x30-C5
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M5x30-...
223447-C6
EWN.40 p-M5x30-C6
40
M5
20
13.5
30
4.0
6
9
8
Wing nuts EWN.40 p-M6x16-...
223451-C1
EWN.40 p-M6x16-C1
40
M6
20
13.5
16
4.0
6
12
8
Wing nuts EWN.40 p-M6x16-...
223451-C17
EWN.40 p-M6x16-C17
40
M6
20
13.5
16
4.0
6
12
8
Wing nuts EWN.40 p-M6x16-...
223451-C2
EWN.40 p-M6x16-C2
40
M6
20
13.5
16
4.0
6
12
8
Wing nuts EWN.40 p-M6x16-...
223451-C3
EWN.40 p-M6x16-C3
40
M6
20
13.5
16
4.0
6
12
8
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表