피드백을 통해 제안을 제출하거나 온라인 고객 서비스에 문의할 수 있습니다. 신속하게 개선하겠습니다.:
지원
확인
??
-
내 계정
등록
로그인
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
CAD 모델
로그인
등록
비밀번호를 분실하셨습니까?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
카탈로그 탐색
전체 카탈로그
형상검색
스케치 검색
변수 검색
공인 카탈로그
카테고리 별
국가 별
표준별
언어선택:
English
日本語
中文
English
EZS4CL
ORIENTALMOTOR Co.,Ltd.
Make a Selection from the Product Tree.
Electrically-driven Actuator
Motorized Linear Slide
EZS Series Clean Room Use
Powered by
CAD모델 선택
{oriental/selction_from_product_tree/electrically_driven_actuator/motorized_actuator/ezs_series_clean_room_use/ezs4cl_asmtab.prj},{NB=EZS4CL-E005-AZAKD (0)},{MMD=Straight},{SFD=Left},{L=6mm},{S=005},{M=AZ Series},{EB=Single Shaft},{PSV=DC24/48V},{D=Built-in Positioning Supply Input},{CL=},{PPATH=assemblies/ezs4cl_asmtpl.prj},{POT=0},{VER=1}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CNSORDERNO
Product Name
ⁿ/ₐ
MMD
Motor mounting direction
ⁿ/ₐ
SFD
Direction of Air Couplers for Suction
ⁿ/ₐ
M
Motor
ⁿ/ₐ
EB
Motor Type
ⁿ/ₐ
PSV
Power Supply Voltage
ⁿ/ₐ
D
Driver
ⁿ/ₐ
EZS4CL-E005-ARAA
EZS4CL-E005-ARAA
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS4CL-E005-ARAAD
EZS4CL-E005-ARAAD
Straight
Left
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS4CL-E005-ARAC
EZS4CL-E005-ARAC
Straight
Left
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS4CL-E005-ARACD
EZS4CL-E005-ARACD
Straight
Left
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS4CL-E005-ARAK
EZS4CL-E005-ARAK
Straight
Left
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS4CL-E005-ARAKD
EZS4CL-E005-ARAKD
Straight
Left
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS4CL-E005-ARAS
EZS4CL-E005-ARAS
Straight
Left
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS4CL-E005-ARMA
EZS4CL-E005-ARMA
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS4CL-E005-ARMAD
EZS4CL-E005-ARMAD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS4CL-E005-ARMC
EZS4CL-E005-ARMC
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS4CL-E005-ARMCD
EZS4CL-E005-ARMCD
Straight
Left
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
EZS4CL-E005-ARMK
EZS4CL-E005-ARMK
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Pulse Input Type
EZS4CL-E005-ARMKD
EZS4CL-E005-ARMKD
Straight
Left
AR Series
With Electromagnetic Brak...
24/48 VDC
Built-in Controller Type
EZS4CL-E005-ARMS
EZS4CL-E005-ARMS
Straight
Left
AR Series
With Electromagnetic Brak...
Three-Phase 200-230 VAC
Pulse Input Type
EZS4CR-E005-ARAA
EZS4CR-E005-ARAA
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Pulse Input Type
EZS4CR-E005-ARAAD
EZS4CR-E005-ARAAD
Straight
Right
AR Series
Single Shaft
Single-Phase 100-120 VAC
Built-in Controller Type
EZS4CR-E005-ARAC
EZS4CR-E005-ARAC
Straight
Right
AR Series
Single Shaft
Single-Phase 200-230 VAC
Pulse Input Type
EZS4CR-E005-ARACD
EZS4CR-E005-ARACD
Straight
Right
AR Series
Single Shaft
Single-Phase 200-240 VAC
Built-in Controller Type
EZS4CR-E005-ARAK
EZS4CR-E005-ARAK
Straight
Right
AR Series
Single Shaft
24/48 VDC
Pulse Input Type
EZS4CR-E005-ARAKD
EZS4CR-E005-ARAKD
Straight
Right
AR Series
Single Shaft
24/48 VDC
Built-in Controller Type
EZS4CR-E005-ARAS
EZS4CR-E005-ARAS
Straight
Right
AR Series
Single Shaft
Three-Phase 200-230 VAC
Pulse Input Type
EZS4CR-E005-ARMA
EZS4CR-E005-ARMA
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Pulse Input Type
EZS4CR-E005-ARMAD
EZS4CR-E005-ARMAD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 100-120 VAC
Built-in Controller Type
EZS4CR-E005-ARMC
EZS4CR-E005-ARMC
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-230 VAC
Pulse Input Type
EZS4CR-E005-ARMCD
EZS4CR-E005-ARMCD
Straight
Right
AR Series
With Electromagnetic Brak...
Single-Phase 200-240 VAC
Built-in Controller Type
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성