您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Feed Ejectors SEC - SEC-60 A2
Schmalz
Vacuum Components
Special grippers
Feed Ejectors
Feed Ejectors SEC
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/spezialgreifer/foerderejektoren/foerderejektoren_sec/10_02_01_01155.prj},{NB=SCHMALZ 10.02.01.01155 SEC-60 A2},{NAME=10_02_01_01155},{INAME=10_02_01_01155},{SHA256=abU9qT/UmlkWzjqfZjWD8+nZxENv/HO8X5gwEoxapFo=},{NNCUSTOM=SEC-60 A2},{NTCUSTOM=Förderejektor},{NBCUSTOM=SEC-60 A2},{LINACUSTOM=SEC-60 A2},{ARTNR=10.02.01.01155},{C121=32},{C119=12.5},{C120=12.5},{C135=M5-IG},{C138=M3-IG},{C111=14},{C109=44},{C139=5},{C628=25},{C172=6},{C493=-245},{C882=215},{C883=12.9},{C874=110},{C875=6.6},{C2201=2,0 ... 5,0},{C2220=-20 ... 80},{C613=Edelstahl},{C576=0.091},{C2206=-7.234},{C2203=7.592},{C2204=3.884},{C2202=29,0 ... 72,5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C121
D
[mm]
C119
D1
[mm]
C120
D2
[mm]
C135
G2
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C111
L
[mm]
C109
L1
[mm]
C139
LG3
[mm]
C628
X1
[mm]
C172
Düsendurchmesser
[mm]
C493
Vacuum (max)
[mbar]
C882
Saugvermögen (max)
[l/min]
C883
Saugvermögen (max)
[mł/h]
C874
Luftverbrauch (Saugen)
[l/min]
C875
Luftverbrauch (Saugen)
[mł/h]
C2201
Druckbereich (Betriebsdruck)
[bar]
C2220
Umgebungstemperatur
[°C]
C613
Material
ⁿ/ₐ
C576
Weight
[kg]
C2206
Vacuum (max)
[inHg]
C2203
Saugvermögen (max)
[cfm]
C2204
Luftverbrauch (Saugen)
[cfm]
C2202
Druckbereich (Betriebsdruck)
[psi]
SCHMALZ 10.02.01.01155 SE...
10_02_01_01155
SEC-60 A2
Förderejektor
SEC-60 A2
SEC-60 A2
10.02.01.01155
32
12.5
12.5
M5-IG
M3-IG
14
44
5
25
6
-245
215
12.9
110
6.6
2,0 ... 5,0
-20 ... 80
Edelstahl
0.091
-7.234
7.592
3.884
29,0 ... 72,5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表