Fig. 8558 / Fig. 8432 - Adjustable-length pipe couplings
vonRoll hydro
VALVES AND FITTINGS
Adjustable length pipe couplings
Powered by
CAD模型選擇
{vonroll/valves_fittings/adjustable_length_pipe_c/8558_8432.prj},{NB=171139(400)},{ARTNR=171139},{DN=300},{L1=350},{L2=445},{F=445},{K=400},{D=30},{E=25},{Q=12},{W=102},{D10=460},{HOL=150.0},{D1=222.5},{D2=158},{D3=166.5},{D4=185.5},{T=19},{LT=93.00},{LT2=49},{LT3=126},{PLANECIRC=53},{CIRCR=10.0},{CIRCN=12},{CIRCX=200.0},{CIRCDEG=15.00},{CIRCEXT=290.00},{CIRCEX2=80.00},{PLANECIRC1=348.00},{SWEXT=23.00},{SWL=5.50},{SWL1=167.00},{SWL2=212.00},{SWL3=254.00},{SWL4=381.00},{SWL5=427.50},{INSIDE1=317.00},{INSW1=260.00},{INSIDE3WIDTH=50.00},{WID3=300.0},{LOD1=450.5},{LOD22=445.0},{P=51.760},{P2=193.185},{P3L=222.500},{P4L=228.000},{P5L=62.000},{X1=203.190},{LLL=450.500},{DIM1NUT=175.860},{DIM2NUT=210.510},{Q1=15},{Q10=11.0},{PP=62.0},{PP2=200.0},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Fig. 8558 | Spindles and nuts galvanized
ⁿ/ₐ
ARTNR1
Fig. 8432 | Spindles A2 and nuts A4
ⁿ/ₐ
DN
Nominal Diameter
[mm]
BES
Coating
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
F
ØF
[mm]
K
ØK
[mm]
D
Ød
[mm]
E
+/- e
ⁿ/ₐ
Q
Numbers of bolts
ⁿ/ₐ
W
Weight
[kg]
PN
[bar]
Fig. 8558 / Fig. 8432 50 ...
171121
171151
50
Epoxy coating
300
250
165
125
24
25
4
14
16
Fig. 8558 / Fig. 8432 65 ...
171122
171152
65
Epoxy coating
300
250
185
145
24
25
4
17
16
Fig. 8558 / Fig. 8432 80 ...
171123
171153
80
Epoxy coating
300
250
200
160
24
25
8
22
16
Fig. 8558 / Fig. 8432 100...
171124
171154
100
Epoxy coating
300
250
220
180
24
25
8
28
16
Fig. 8558 / Fig. 8432 125...
171125
171155
125
Epoxy coating
300
250
250
210
24
25
8
35
16
Fig. 8558 / Fig. 8432 150...
171126
171156
150
Epoxy coating
350
285
285
240
30
25
8
50
16
Fig. 8558 / Fig. 8432 200...
171137
171167
200
Epoxy coating
350
340
340
295
30
25
8
63
10
Fig. 8558 / Fig. 8432 200...
171127
171157
200
Epoxy coating
350
340
340
295
30
25
12
67
16
Fig. 8558 / Fig. 8432 250...
171138
171168
250
Epoxy coating
350
400
400
350
30
25
12
89
10
Fig. 8558 / Fig. 8432 250...
171128
171158
250
Epoxy coating
375
400
400
355
36
25
12
100
16
Fig. 8558 / Fig. 8432 300...
171139
171169
300
Epoxy coating
350
445
445
400
30
25
12
102
10
Fig. 8558 / Fig. 8432 300...
171129
171159
300
Epoxy coating
375
445
445
410
36
25
12
118
16
Fig. 8558 / Fig. 8432 350...
171140
171170
350
Epoxy coating
350
505
505
460
30
25
16
124
10
Fig. 8558 / Fig. 8432 350...
171130
171160
350
Epoxy coating
425
520
520
470
36
25
16
162
16
Fig. 8558 / Fig. 8432 400...
171141
171171
400
Epoxy coating
375
565
565
515
36
25
16
160
10
Fig. 8558 / Fig. 8432 400...
171131
171161
400
Epoxy coating
425
580
580
525
41
25
16
204
16
Fig. 8558 / Fig. 8432 450...
171142
171172
450
Epoxy coating
375
615
612
565
36
25
20
176
10
Fig. 8558 / Fig. 8432 450...
171132
171162
450
Epoxy coating
425
640
640
585
41
25
20
232
16
Fig. 8558 / Fig. 8432 500...
171143
171173
500
Epoxy coating
375
670
670
620
36
25
20
202
10
Fig. 8558 / Fig. 8432 500...
171133
171163
500
Epoxy coating
450
715
715
650
46
25
20
312
16
Fig. 8558 / Fig. 8432 600...
171144
171174
600
Epoxy coating
400
780
780
725
41
25
20
268
10
Fig. 8558 / Fig. 8432 600...
171134
171164
600
Epoxy coating
475
840
840
770
50
25
20
416
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表