目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Flexible tube SUS tube with end blade
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Blade with Flexible Tube
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/blade_with_flexible_tube/flexible_tube_sus_end_blade_asmtab.prj},{NB=TE1/4FXB3000},{CNSORDERNO=TE1/4FXB3000},{PC=23301},{STD=TE1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{E=13.6},{L=3000},{L1=2940},{TFS=1/4},{JS=Tube end},{RVV=8.2},{PPATH=flexible_tube_sus_end_blade_parts/flexible_tube_sus_end_blade_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
JS
Joint standard
ⁿ/ₐ
RVV
Reference-voltage value
[MPa]
TE1/8FXB250
TE1/8FXB250
22126
3.18
1.6
5.0
3.3
6.0
250
204
1/8
Tube end
6.1
TE1/8FXB500
TE1/8FXB500
22127
3.18
1.6
5.0
3.3
6.0
500
454
1/8
Tube end
6.1
TE1/8FXB750
TE1/8FXB750
22128
3.18
1.6
5.0
3.3
6.0
750
704
1/8
Tube end
6.1
TE1/8FXB1000
TE1/8FXB1000
22129
3.18
1.6
5.0
3.3
6.0
1000
954
1/8
Tube end
6.1
TE1/8FXB1500
TE1/8FXB1500
23319
3.18
1.6
5.0
3.3
6.0
1500
1454
1/8
Tube end
6.1
TE1/8FXB2000
TE1/8FXB2000
23321
3.18
1.6
5.0
3.3
6.0
2000
1954
1/8
Tube end
6.1
TE1/8FXB2500
TE1/8FXB2500
23323
3.18
1.6
5.0
3.3
6.0
2500
2454
1/8
Tube end
6.1
TE1/8FXB3000
TE1/8FXB3000
23325
3.18
1.6
5.0
3.3
6.0
3000
2954
1/8
Tube end
6.1
TE1/4FXB250
TE1/4FXB250
21169
6.35
4.5
8.9
5.4
13.6
250
190
1/4
Tube end
8.2
TE1/4FXB500
TE1/4FXB500
21069
6.35
4.5
8.9
5.4
13.6
500
440
1/4
Tube end
8.2
TE1/4FXB750
TE1/4FXB750
21170
6.35
4.5
8.9
5.4
13.6
750
690
1/4
Tube end
8.2
TE1/4FXB1000
TE1/4FXB1000
21072
6.35
4.5
8.9
5.4
13.6
1000
940
1/4
Tube end
8.2
TE1/4FXB1500
TE1/4FXB1500
23295
6.35
4.5
8.9
5.4
13.6
1500
1440
1/4
Tube end
8.2
TE1/4FXB2000
TE1/4FXB2000
23297
6.35
4.5
8.9
5.4
13.6
2000
1940
1/4
Tube end
8.2
TE1/4FXB2500
TE1/4FXB2500
23299
6.35
4.5
8.9
5.4
13.6
2500
2440
1/4
Tube end
8.2
TE1/4FXB3000
TE1/4FXB3000
23301
6.35
4.5
8.9
5.4
13.6
3000
2940
1/4
Tube end
8.2
TE3/8FXB250
TE3/8FXB250
21171
9.52
7.0
13.8
10.0
18.6
250
180
3/8
Tube end
5.3
TE3/8FXB500
TE3/8FXB500
21076
9.52
7.0
13.8
10.0
18.6
500
430
3/8
Tube end
5.3
TE3/8FXB750
TE3/8FXB750
21172
9.52
7.0
13.8
10.0
18.6
750
680
3/8
Tube end
5.3
TE3/8FXB1000
TE3/8FXB1000
21079
9.52
7.0
13.8
10.0
18.6
1000
930
3/8
Tube end
5.3
TE3/8FXB1500
TE3/8FXB1500
23303
9.52
7.0
13.8
10.0
18.6
1500
1430
3/8
Tube end
5.3
TE3/8FXB2000
TE3/8FXB2000
23305
9.52
7.0
13.8
10.0
18.6
2000
1930
3/8
Tube end
5.3
TE3/8FXB2500
TE3/8FXB2500
23307
9.52
7.0
13.8
10.0
18.6
2500
2430
3/8
Tube end
5.3
TE3/8FXB3000
TE3/8FXB3000
23309
9.52
7.0
13.8
10.0
18.6
3000
2930
3/8
Tube end
5.3
TE1/2FXB250
TE1/2FXB250
21173
12.70
10.0
19.4
15.0
24.1
250
180
1/2
Tube end
3.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表