目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
Floating joint (Y)
CKD
空壓氣缸
無活塞桿型氣缸
超級無桿缸 SRL3
SRL3 -複動型
Powered by
CAD模型選擇
{ckd_cn/cylinder/rodless_cylinder/srl3_series/srl3/y_floating_joint_asmtab.prj},{NB=SRL3-32-Y},{TYPE=Y},{BORE=32},{FA=95},{FB=38},{FC=55.5},{FD=45},{FE=30},{FF=50},{FG=70},{FH=6},{FI=7.0},{FJ=5},{FK=5},{B=18.5},{C=57},{D2=10.000},{L2=6.000},{SW=5.000},{LSW=3.000},{PPATH=y_floating_joint_asmtpl.prj},{INFOTEXT=Product Info }
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
MN
Model no.
ⁿ/ₐ
BORE
Bore size
[mm]
FA
[mm]
FB
[mm]
FC
[mm]
FD
[mm]
FE
[mm]
FF
[mm]
FG
[mm]
FH
[mm]
FI
[mm]
FJ
[mm]
FK
[mm]
B
[mm]
C
[mm]
SRL3-12-Y
SRL3-12-Y
12
54
21
31.5
24
16
30
40
3
3.4
3
3
10.5
33
SRL3-16-Y
SRL3-16-Y
16
58
21
34.0
24
16
30
40
3
3.4
3
3
12.0
37
SRL3-20-Y
SRL3-20-Y
20
67
25
39.0
30
20
40
56
4
4.5
3
3
14.0
42
SRL3-25-Y
SRL3-25-Y
25
78
25
47.0
30
20
40
56
4
6.0
3
3
17.0
53
SRL3-32-Y
SRL3-32-Y
32
95
38
55.5
45
30
50
70
6
7.0
5
5
18.5
57
SRL3-40-Y
SRL3-40-Y
40
105
38
62.0
45
30
50
70
6
7.0
5
5
22.0
67
SRL3-50-Y
SRL3-50-Y
50
126
44
73.0
60
40
70
90
8
9.0
5
5
28.0
82
SRL3-63-Y
SRL3-63-Y
63
139
44
79.0
60
40
70
90
8
9.0
5
5
35.0
95
SRL3-80-Y
SRL3-80-Y
80
188
58
107.0
80
50
90
120
11
14.0
10
5
49.0
130
SRL3-100-Y
SRL3-100-Y
100
220
70
120.5
90
60
110
140
13
14.0
10
5
61.5
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表