Flow regulators, flow at one end, pipe - pipe
Riegler
Pneumatic products
Cylinders and control valves
Inline function connectors
Flow regulators
Powered by
CAD模型選擇
{riegler/hauptkatalog/04_zylinder-und-steuerventile/inline-funktionsverbinder/durchflussregler/dfr_dr_ein_ans_sla_sla_asmtab.prj},{NB=410-4},{ARTNR=410-4},{FS=4},{A=42.0},{B=35.0},{I=12.7},{CODE=9041301},{REF=RFL-R U 4-4},{O=4},{C=8.9},{D=5.5},{E=9.2},{G=17.5},{H=M9x0.75},{I1=16},{CH=11},{N=4.0},{PPATH=parts/rfl_r_pp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
FS
For hose-Ø
[mm]
A
[mm]
B
[mm]
I
[mm]
410-4
410-4
4
42.0
35.0
12.7
410-6
410-6
6
49.4
40.0
14.6
410-8
410-8
8
57.3
49.0
18.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表