You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
English
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
FNG - Flange mounting
Festo
Products (A - Z)
F
FNG
Powered by
CAD模型選擇
{festo/parts/f/fng/fng_asmtab.prj},{NB=32944 FNG-80},{TNR=32944},{TYP=FNG-80},{INFO=2014-12-31},{KG=80},{D1=45.000},{D2=11.000},{D3=18.000},{E=93.000},{F=1.000},{FB=12.000},{MF=16.000},{R=63.000},{T=8.000},{TF=126.000},{TG1=72.000},{UF=150.000},{VERS=1},{CNSMASSEXACT=1.495},{D6912D=10.000},{D6912L=20.000},{EOLDATE=31.12.2014},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年12月31日.
Alternative part(s)
Should a replacement part be used?
174380 FNC-80
Festo
22.08.2023
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
Part number
ⁿ/ₐ
TYP
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
E
[mm]
F
[mm]
FB
[mm]
MF
[mm]
R
[mm]
T
[mm]
TF
[mm]
TG1
[mm]
UF
[mm]
CNSMASSEXACT
Weight
[kg]
GTIN
ⁿ/ₐ
32940 FNG-32
32940
FNG-32
30.000
6.600
10.500
45.000
1.000
7.000
10.000
32.000
5.000
64.000
32.500
80.000
0.221
4052568003999
32941 FNG-40
32941
FNG-40
35.000
6.600
11.000
54.000
1.000
9.000
10.000
36.000
5.000
72.000
38.000
90.000
0.291
32942 FNG-50
32942
FNG-50
40.000
9.000
15.000
65.000
1.000
9.000
12.000
45.000
6.500
90.000
46.500
110.000
0.536
4052568004002
32943 FNG-63
32943
FNG-63
45.000
9.000
15.000
75.000
1.000
9.000
12.000
50.000
6.500
100.000
56.500
120.000
0.679
4052568004019
32944 FNG-80
32944
FNG-80
45.000
11.000
18.000
93.000
1.000
12.000
16.000
63.000
8.000
126.000
72.000
150.000
1.495
32945 FNG-100
32945
FNG-100
55.000
11.000
18.000
110.000
1.000
14.000
16.000
75.000
8.000
150.000
89.000
175.000
2.041
32946 FNG-125
32946
FNG-125
60.000
14.000
20.000
140.000
1.000
16.000
20.000
90.000
10.500
180.000
110.000
220.000
2.216
34478 FNG-160
34478
FNG-160
65.000
18.000
26.000
180.000
1.000
18.000
20.000
115.000
9.500
230.000
140.000
280.000
3.550
4052568115210
34479 FNG-200
34479
FNG-200
75.000
18.000
26.000
220.000
1.000
22.000
25.000
135.000
12.500
270.000
175.000
320.000
5.321
4052568115227
157508 FNG-250
157508
FNG-250
90.000
22.000
33.000
270.000
1.600
26.000
25.000
165.000
10.500
330.000
220.000
390.000
8.657
4052568125110
157509 FNG-320
157509
FNG-320
110.000
26.000
40.000
340.000
1.600
33.000
30.000
200.000
15.000
400.000
270.000
470.000
15.109
4052568125127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表