FPAU - Ultra - Straight, swivel brass conduit fitting, internal thread
Flexicon
Non-metallic conduits and fittings
ULTRA
Straight
Powered by
CAD模型選擇
{flexicon/1_non_metallic_conduit_and_fittings/ultra/straight/fpau_str_swi_brass_int_thr.prj},{NB=FPAU34-BFM32B},{RELEASE=1},{CLR=Black as standard},{DES=NPB Int Metric},{CT=FPAU},{NW=29},{CS=34},{A=M32x1.5},{T1=BFM32},{NDM=32.0000},{KDM=30.1600},{B=14},{C=68},{D=51},{E=26.5},{FAC=42},{FAF=38},{CNSMAT=PA66 & Nickel Plated Brass},{INFO=HTML (online)},{HEXAC=52.000},{HEXL=5.000},{MHEXL=7.000},{SMCL=7.000},{LMCL=14.000},{VER=1.000},{SW=50.000},{CNL=32.000},{RL=34.000},{RD=34.500},{MOVE=65.9600}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
CLR
Colour
ⁿ/ₐ
DES
Description
ⁿ/ₐ
NW
European size
ⁿ/ₐ
CS
Conduit Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Length
[mm]
C
Length
[mm]
D
Diameter
[mm]
E
Diameter
[mm]
FAC
Diameter
[mm]
FAF
Width across flats
ⁿ/ₐ
CNSMAT
Material
[mm]
FPAU16-BFM16B
FPAU16-BFM16B
Black as standard
NPB Int Metric
12
16
M16x1.5
14
55
29
11.0
24
22
PA66 & Nickel Plated Bras...
FPAU16-BFM20B
FPAU16-BFM20B
Black as standard
NPB Int Metric
12
16
M20x1.5
14
55
29
14.5
27
24
PA66 & Nickel Plated Bras...
FPAU21-BFM20B
FPAU21-BFM20B
Black as standard
NPB Int Metric
17
21
M20x1.5
14
57
32
14.5
27
24
PA66 & Nickel Plated Bras...
FPAU28-BFM25B
FPAU28-BFM25B
Black as standard
NPB Int Metric
23
28
M25x1.5
14
64
44
19.5
33
30
PA66 & Nickel Plated Bras...
FPAU34-BFM32B
FPAU34-BFM32B
Black as standard
NPB Int Metric
29
34
M32x1.5
14
68
51
26.5
42
38
PA66 & Nickel Plated Bras...
FPAU42-BFM40B
FPAU42-BFM40B
Black as standard
NPB Int Metric
36
42
M40x1.5
14
92
63
32.5
57
52
PA66 & Nickel Plated Bras...
FPAU16-BFPG11B
FPAU16-BFPG11B
Black as standard
NPB Int PG
12
16
PG11
14
56
29
11.0
24
22
PA66 & Nickel Plated Bras...
FPAU16-BFPG16B
FPAU16-BFPG16B
Black as standard
NPB Int PG
12
16
PG16
14
57
29
14.5
27
24
PA66 & Nickel Plated Bras...
FPAU21-BFPG16B
FPAU21-BFPG16B
Black as standard
NPB Int PG
17
21
PG16
14
57
32
14.5
27
24
PA66 & Nickel Plated Bras...
FPAU28-BFPG21B
FPAU28-BFPG21B
Black as standard
NPB Int PG
23
28
PG21
14
64
44
19.5
33
29
PA66 & Nickel Plated Bras...
FPAU34-BFPG29B
FPAU34-BFPG29B
Black as standard
NPB Int PG
29
34
PG29
14
68
51
26.5
42
38
PA66 & Nickel Plated Bras...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表