FPSA, FPSPA, FPSA-R, FPSPA-R, GFPSA, GFPSPA, GFPSA-R, GFPSPA-R, BFPSA, BFPSPA, BFPSPA-R, SFPSA, SFPSPA, SFPSA-R, SFPSPA-R, HFPSA, HFPSPA, HFPSA-R, HFPSPA-R, CFPSA, CFPSPA, CFPSA-R, CFPSPA-R, LFPSA, LFPSPA, LFPSA-R, LFPSPA-R - 定位销 小头锥型 - 压入 - - P尺寸・L尺寸・B尺寸指定型 - - 圆形 -
Misumi
FA工厂自动化
14_定位销/夹具衬套
Powered by
CAD模型選擇
{misumi/metric/14_locating_pins/fpsa.prj},{NB=FPSA6-P2.00-L5-B2.0},{MAT=SKS3},{ST=-},{HARD=TH60},{DTOL=A},{TSS=},{D=6},{P=2.00},{L=5},{BS=2.0},{C=1.0},{MM=2.0},{LL=1},{ALT1=},{TC=0},{ALT2=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
型号
ⁿ/ₐ
D
[mm]
C
[mm]
MM
m
[mm]
LL
l
[mm]
FPSA2-P1.00-L2-B2.0
FPSA2-P1.00-L2-B2.0
2
0.3
0.5
0
FPSA3-P1.00-L3-B2.0
FPSA3-P1.00-L3-B2.0
3
0.5
0.5
1
FPSA4-P1.50-L4-B2.0
FPSA4-P1.50-L4-B2.0
4
1.0
1.0
1
FPSA5-P2.00-L5-B2.0
FPSA5-P2.00-L5-B2.0
5
1.0
2.0
1
FPSA6-P2.00-L5-B2.0
FPSA6-P2.00-L5-B2.0
6
1.0
2.0
1
FPSA8-P3.00-L8-B2.0
FPSA8-P3.00-L8-B2.0
8
1.5
3.0
2
FPSA10-P3.00-L10-B3.0
FPSA10-P3.00-L10-B3.0
10
2.0
3.0
2
FPSA12-P5.00-L12-B3.0
FPSA12-P5.00-L12-B3.0
12
2.0
3.0
2
FPSA13-P6.00-L13-B5.0
FPSA13-P6.00-L13-B5.0
13
2.0
4.0
2
FPSA16-P10.00-L16-B5.0
FPSA16-P10.00-L16-B5.0
16
3.0
4.0
2
FPSA20-P13.00-L20-B5.0
FPSA20-P13.00-L20-B5.0
20
3.0
4.0
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表