Fractional Fixed Bore A (4L) Series (F.H.P.) MFAL - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
Fractional Horsepower (FHP)/Light Duty
Bored to Size (MFAL)
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/fractional_horsepower_fhp_light_duty/bored_to_size_mfal/mfal_asmtab.prj},{NB=MFAL84-5/8},{SN=MFAL84},{PP=84},{PREW=0},{OD=7.93},{DDA=7.78},{PD=8.04},{BORE=0.625},{F=0.59375000},{L=1.06250000},{P=0.46875000},{C=-},{WT=2.2},{HH=0.880},{VV=0.500},{A=0.460},{RAD=38},{C1=0.330},{J=0.297},{G=0.469},{G1=0.300},{G2=0.050},{G3=0.150},{G4=6.850},{R=0.125},{D=1.635},{KDM=0.250},{NDM=0.3125},{R1=0},{PPATH=mfal_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SN
Sheave No.
ⁿ/ₐ
PN
Part No.
ⁿ/ₐ
OD
Outside Diameter
[Inch]
DDA
D.D. A(4L)
[Inch]
PD
P.D.
[Inch]
F
[Inch]
L
[Inch]
P
[Inch]
C
[Inch]
WT
App. Wt.
[lbs]
MFAL54X5/8
MFAL54
MFAL54X5/8
4.93
4.78
5.04
19/32
1 1/16
15/32
-
1.1
MFAL64X5/8
MFAL64
MFAL64X5/8
5.93
5.78
6.04
19/32
1 1/16
15/32
-
1.5
MFAL74X5/8
MFAL74
MFAL74X5/8
6.93
6.78
7.04
19/32
1 1/16
15/32
-
1.75
MFAL84X5/8
MFAL84
MFAL84X5/8
7.93
7.78
8.04
19/32
1 1/16
15/32
-
2.2
MFAL94X3/4
MFAL94
MFAL94X3/4
8.93
8.78
9.04
19/32
1 1/16
15/32
-
3.0
MFAL104X3/4
MFAL104
MFAL104X3/4
9.93
9.78
10.04
19/32
1 1/16
15/32
-
2.7
MFAL114X3/4
MFAL114
MFAL114X3/4
10.93
10.78
11.04
19/32
1 1/16
15/32
-
3.1
MFAL124X3/4
MFAL124
MFAL124X3/4
11.93
11.78
12.04
19/32
1 1/16
15/32
-
3.5
MFAM144X1
MFAM144
MFAM144X1
14.16
14.00
14.27
11/16
1 1/16
13/32
1/32
5.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表