您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
FTRE - STEEL THREADED INSERTS REDUCED HEAD - HALF HEXAGONAL SHANK
FAR
BLIND RIVET NUTS
HALF HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/half_hex_sh_brn/ftre.prj},{NB=63305001(1-0)},{CODE=63305001},{DESC=INS.STEEL M5FTRE SF},{MAT=Steel},{DD=M5x0.8},{A=0.00},{B=0.00},{C=0.0},{D=7.2},{H=5.0},{L=11.8},{L1=0.0},{M=7.2},{M2=8.0},{M3=5.90},{S=0.5},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=FTRE.pdf},{NDM=5},{PITCH=0.80},{D2=1.0},{XTRD=3.0022},{Y1=0.4022},{Y2=0.4022}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
63304001
63304001
INS.STEEL M4FTRE
Steel
M4x0.7
0.00
6.3
10.4
6.3
0.5
2.0
63305001
63305001
INS.STEEL M5FTRE
Steel
M5x0.8
0.00
7.2
11.8
7.2
0.5
3.0
63306001
63306001
INS.STEEL M6FTRE
Steel
M6x1
0.00
9.6
14.6
9.6
0.7
3.0
63308001
63308001
INS.STEEL M8FTRE
Steel
M8x1.25
0.00
10.6
16.0
10.6
0.9
3.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表