GB 37-88 - Bolts for T-Slot
Chinese Manufacturers
SLT
Powered by
CAD모델 선택
{chinese_manufacturers/slt/gb37-88.prj},{NB=Bolts GB 37 M20X140},{IDNR=},{D=20.000},{B1=46.000},{B2=52.000},{B3=65.000},{DA=22.400},{DAMAX=22.400},{DS=19.480},{DSMAX=20.000},{DSMIN=19.480},{DD=46.000},{LF=4.000},{LFMAX=4.000},{K=14.350},{KMAX=14.350},{KMIN=13.650},{R=0.800},{RMIN=0.800},{H=10.400},{S=34.000},{SMAX=34.000},{SMIN=33.000},{X=6.300},{XMAX=6.300},{L=140.000},{LMIN=138.000},{LMAX=142.000},{P=2.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
D
bolt standard
[mm]
B1
l<=125
[mm]
B2
l>125 and l<=200
[mm]
B3
l>200
[mm]
DA
[mm]
DAMAX
[mm]
DS
[mm]
DSMAX
[mm]
DSMIN
[mm]
DD
[mm]
LF
[mm]
LFMAX
[mm]
K
[mm]
KMAX
[mm]
KMIN
[mm]
R
[mm]
RMIN
[mm]
H
[mm]
S
nominal
[mm]
SMAX
[mm]
SMIN
[mm]
X
[mm]
XMAX
[mm]
L
nominal
[mm]
LMIN
[mm]
LMAX
[mm]
P
[mm]
Bolts GB 37 M5X25
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
25.000
23.950
26.050
0.500
Bolts GB 37 M5X30
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
30.000
28.950
31.050
0.500
Bolts GB 37 M5X35
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
35.000
33.750
36.250
0.500
Bolts GB 37 M5X40
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
40.000
38.750
41.250
0.500
Bolts GB 37 M5X45
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
45.000
43.750
46.250
0.500
Bolts GB 37 M5X50
5.000
16.000
0.000
0.000
5.700
5.700
4.700
5.000
4.700
12.000
1.200
1.200
4.240
4.240
3.760
0.200
0.200
2.800
9.000
9.000
8.640
2.000
2.000
50.000
48.750
51.250
0.500
Bolts GB 37 M6X30
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
30.000
28.950
31.050
0.750
Bolts GB 37 M6X35
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
35.000
33.750
36.250
0.750
Bolts GB 37 M6X40
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
40.000
38.750
41.250
0.750
Bolts GB 37 M6X45
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
45.000
43.750
46.250
0.750
Bolts GB 37 M6X50
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
50.000
48.750
51.250
0.750
Bolts GB 37 M6X55
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
55.000
53.500
56.500
0.750
Bolts GB 37 M6X60
6.000
18.000
0.000
0.000
6.800
6.800
5.700
6.000
5.700
16.000
1.400
1.400
5.240
5.240
4.760
0.250
0.250
3.400
12.000
12.000
11.570
2.500
2.500
60.000
58.500
61.500
0.750
Bolts GB 37 M8X35
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
35.000
33.750
36.250
1.000
Bolts GB 37 M8X40
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
40.000
38.750
41.250
1.000
Bolts GB 37 M8X45
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
45.000
43.750
46.250
1.000
Bolts GB 37 M8X50
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
50.000
48.750
51.250
1.000
Bolts GB 37 M8X55
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
55.000
53.500
56.500
1.000
Bolts GB 37 M8X60
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
60.000
58.500
61.500
1.000
Bolts GB 37 M8X65
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
65.000
63.500
66.500
1.000
Bolts GB 37 M8X70
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
70.000
68.500
71.500
1.000
Bolts GB 37 M8X80
8.000
22.000
28.000
0.000
9.200
9.200
7.640
8.000
7.640
20.000
2.000
2.000
6.240
6.240
5.760
0.400
0.400
4.100
14.000
14.000
13.570
3.200
3.200
80.000
78.500
81.500
1.000
Bolts GB 37 M10X40
10.000
26.000
32.000
0.000
11.200
11.200
9.640
10.000
9.640
25.000
2.000
2.000
7.290
7.290
6.710
0.400
0.400
4.800
18.000
18.000
17.570
3.800
3.800
40.000
38.750
41.250
1.250
Bolts GB 37 M10X45
10.000
26.000
32.000
0.000
11.200
11.200
9.640
10.000
9.640
25.000
2.000
2.000
7.290
7.290
6.710
0.400
0.400
4.800
18.000
18.000
17.570
3.800
3.800
45.000
43.750
46.250
1.250
Bolts GB 37 M10X50
10.000
26.000
32.000
0.000
11.200
11.200
9.640
10.000
9.640
25.000
2.000
2.000
7.290
7.290
6.710
0.400
0.400
4.800
18.000
18.000
17.570
3.800
3.800
50.000
48.750
51.250
1.250
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB 27-88 - Hexagon fit bolts-Product grade A and B
Chinese Manufacturers
21.05.2014
GB 28-88 - Hexagon fit bolts with split pin hole on shank-Product grade A a...
Chinese Manufacturers
21.05.2014
GB/T 5859-94 - Rolling bearings-Self-aligning thrust roller bearings-Bounda...
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T297-94 30000 - Rolling bearings-Tapered roller bearings-Boundary dimens...
Chinese Manufacturers
21.05.2014
GB/T288-94 20000CK-H0000 - Rolling bearings-Self-aligning roller bearings-B...
Chinese Manufacturers
21.05.2014
GB 15-88 - Cup head nib bolts with large head
Chinese Manufacturers
21.05.2014
LHLB-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
LHLC-100 - H-Type Lifters
Chinese Manufacturers
21.05.2014
Q199B - End face projection welding stud
Chinese Manufacturers
21.05.2014
Q330 - Prevailing torque type all-metal hexagon nuts with flange
Chinese Manufacturers
21.05.2014
HB4-27-2002 - Cross,D type,flared tube
Chinese Manufacturers
21.05.2014
GB 823-88 - Croos recessed small pan head screws
Chinese Manufacturers
21.05.2014
GB/T 283-2007-N - Rolling bearings Cylindrical roller bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성