GB/T 9113.1-2000 PN40 RF - Integral steel pipe flanges with flat face or raised face
Chinese Manufacturers
DONGSHENG
gb9113.1-2000
pn4.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/dongsheng/gb9113.1-2000/pn4.0mpa/gb9113.1-2000pn4.0mparf.prj},{NB=GB/T9113.1 100PN4.0MPa(RF)},{IDNR=},{DN=100},{DD=235},{K=190},{L=22},{N=8},{M=M20},{D=156},{F=2},{C=24},{NN=142},{R=6}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
[mm]
DD
DD=Capital d
[mm]
K
[mm]
L
[mm]
N
[mm]
M
screw thread standard
ⁿ/ₐ
D
[mm]
F
[mm]
C
[mm]
NN
NN=Capital n
[mm]
R
[mm]
GB/T9113.1 10PN4.0MPa(RF)
10
90
60
14
4
M12
41
2
14
28
3
GB/T9113.1 15PN4.0MPa(RF)
15
95
65
14
4
M12
46
2
14
32
3
GB/T9113.1 20PN4.0MPa(RF)
20
105
75
14
4
M12
56
2
16
40
4
GB/T9113.1 25PN4.0MPa(RF)
25
115
85
14
4
M12
65
2
16
50
4
GB/T9113.1 32PN4.0MPa(RF)
32
140
100
18
4
M16
76
2
18
60
5
GB/T9113.1 40PN4.0MPa(RF)
40
150
110
18
4
M16
84
2
18
70
5
GB/T9113.1 50PN4.0MPa(RF)
50
165
125
18
4
M16
99
2
20
84
5
GB/T9113.1 65PN4.0MPa(RF)
65
185
145
18
8
M16
118
2
22
104
6
GB/T9113.1 80PN4.0MPa(RF)
80
200
160
18
8
M16
132
2
24
120
6
GB/T9113.1 100PN4.0MPa(RF...
100
235
190
22
8
M20
156
2
24
142
6
GB/T9113.1 125PN4.0MPa(RF...
125
270
220
26
8
M24
184
2
26
162
6
GB/T9113.1 150PN4.0MPa(RF...
150
300
250
26
8
M24
211
2
28
192
8
GB/T9113.1 200PN4.0MPa(RF...
200
375
320
30
12
M27
284
2
34
254
8
GB/T9113.1 250PN4.0MPa(RF...
250
450
385
33
12
M30
345
2
38
312
10
GB/T9113.1 300PN4.0MPa(RF...
300
515
450
33
16
M30
409
2
42
378
10
GB/T9113.1 350PN4.0MPa(RF...
350
580
510
36
16
M33
465
2
46
432
10
GB/T9113.1 400PN4.0MPa(RF...
400
660
585
39
16
M36
535
2
50
498
10
GB/T9113.1 450PN4.0MPa(RF...
450
685
610
39
20
M36
560
2
57
522
12
GB/T9113.1 500PN4.0MPa(RF...
500
755
670
42
20
M39
615
2
57
576
12
GB/T9113.1 600PN4.0MPa(RF...
600
890
795
48
20
M45
735
2
72
686
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
Plate wheels simplex 1 1/2"x1" (24 B-1)
Haberkorn
19.07.2021
GB/T 9113.1-2000 PN50 RF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
Simplex plate wheels 24B-1 - Plate wheels for roller chains - DIN 8187 - IS...
BEA Ingranaggi
06.07.2020
16B-1 (25,4 x 17,02 mm) - Taper bored sprockets with induction hardened tee...
Sati
11.11.2022
Simplex sprockets 24B-1 for taper bushes - Sprockets for taper bushes - DIN...
BEA Ingranaggi
06.07.2020
ICF rotation perforated flange SUS
COSMOTEC
04.04.2023
Sprockets for taper bush simplex 1 1/2"x1" (24 B-1)
Haberkorn
19.07.2021
ICF two-sided edge perforated flange SUS
COSMOTEC
04.04.2023
BOACHEM ZXAB Expiring Generation - Maintenance-free stainless steel globe v...
KSB
11.04.2024
GB/T 9113.2-2000 PN25 F - Integral steel pipe flanges with male and female ...
Chinese Manufacturers
21.05.2014
GB/T9113.2-2000 PN110 F - Integral steel pipe flanges with male and female ...
Chinese Manufacturers
21.05.2014
GB/T 9113.3-2000 PN110 G - Integral steel pipe flanges with tongue and groo...
Chinese Manufacturers
21.05.2014
GB/T 9113.2-2000 PN150 F - Integral steel pipe flanges with male and female...
Chinese Manufacturers
21.05.2014
GB/T 9113.1-2000 PN10 RF - Integral steel pipe flanges with flat face or ra...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성