GB/T 9115.2-2000 PN260 M - Steel pipe welding neck flanges with male and female face
Chinese Manufacturers
HETONG
gb9115.2-2000
pn26.0mpa
Powered by
CAD모델 선택
{chinese_manufacturers/hetong/gb9115.2-2000/pn26.0mpa/gb9115.2-2000pn26.0mpam.prj},{NB=Flanges DN100-PN260 M GB/T 9115.2-2000},{IDNR=},{DN=100},{A=114.3},{DD=310},{K=241.5},{L=35.5},{N=8},{M=M33},{D=168.0},{X=157.5},{Y=159.0},{F1=7},{F2=5},{C=54.0},{H=124},{NN=162},{B=102.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of steel tube
[mm]
DD
outer dia. of flanges;DD=Capital d
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
ⁿ/ₐ
D
hermetic face
[mm]
X
hermetic face
[mm]
Y
hermetic face
[mm]
F1
hermetic face
[mm]
F2
hermetic face
[mm]
C
thickness of flanges
[mm]
H
height of flanges
[mm]
NN
neck of flanges
ⁿ/ₐ
B
inner dia. of flanges;B is confirmed by user
[mm]
Flanges DN15-PN260 M GB/T...
15
21.3
120
82.5
22.0
4
M20
46.0
35.0
36.5
7
5
22.5
60
38
16.0
Flanges DN20-PN260 M GB/T...
20
26.9
130
89.0
22.0
4
M20
54.0
43.0
44.5
7
5
25.5
70
44
21.0
Flanges DN25-PN260 M GB/T...
25
33.7
150
101.5
26.0
4
M24
62.0
51.0
52.5
7
5
29.0
73
52
26.5
Flanges DN32-PN260 M GB/T...
32
42.4
160
111.0
26.0
4
M24
73.0
63.5
65.0
7
5
29.0
73
64
35.0
Flanges DN40-PN260 M GB/T...
40
48.3
180
124.0
29.5
4
M27
84.0
73.0
74.5
7
5
32.0
83
70
41.0
Flanges DN50-PN260 M GB/T...
50
60.3
215
165.0
26.0
8
M24
103.0
92.0
93.5
7
5
38.5
102
105
52.0
Flanges DN65-PN260 M GB/T...
65
73.0
245
190.5
29.5
8
M27
116.0
105.0
106.5
7
5
41.5
105
124
62.0
Flanges DN80-PN260 M GB/T...
80
88.9
265
203.0
32.5
8
M30
138.0
127.0
128.5
7
5
48.0
117
133
78.0
Flanges DN100-PN260 M GB/...
100
114.3
310
241.5
35.5
8
M33
168.0
157.5
159.0
7
5
54.0
124
162
102.2
Flanges DN125-PN260 M GB/...
125
141.3
375
292.0
42.0
8
M39
197.0
186.0
187.5
7
5
73.5
155
197
128.0
Flanges DN150-PN260 M GB/...
150
168.3
395
317.5
39.0
12
M36
227.0
216.0
217.5
7
5
83.0
171
229
154.0
Flanges DN200-PN260 M GB/...
200
219.1
485
393.5
45.0
12
M42
281.0
270.0
271.5
7
5
92.0
213
292
202.5
Flanges DN250-PN260 M GB/...
250
273.0
585
482.5
51.0
12
M48
335.0
324.0
325.5
7
5
108.0
254
368
254.5
Flanges DN300-PN260 M GB/...
300
323.9
675
571.5
55.0
16
M52
392.0
381.0
382.5
7
5
124.0
283
451
305.0
Flanges DN350-PN260 M GB/...
350
355.6
750
635.0
60.0
16
M56
424.0
413.0
414.5
7
5
133.5
298
495
335.5
Flanges DN400-PN260 M GB/...
400
406.4
825
705.0
68.0
16
M64
481.0
470.0
471.5
7
5
146.5
311
552
386.0
Flanges DN450-PN260 M GB/...
450
457.0
915
774.5
74.0
16
M70
544.0
533.5
535.0
7
5
162.0
327
597
437.0
Flanges DN500-PN260 M GB/...
500
508.0
985
832.0
80.0
16
M76
595.0
584.5
586.0
7
5
178.0
356
641
488.0
Flanges DN600-PN260 M GB/...
600
610.0
1170
990.5
94.0
16
M90
703.5
692.5
694.0
7
5
203.5
406
762
590.0
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T 9116.2-2000 PN150 F - Hubbed slip-on-welding steel pipe flanges with m...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN40 T - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN100 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN16 F - Steel pipe welding neck flanges with male and fem...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN100 T - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
Sockets, round, short type
Riegler
15.01.2018
GB/T 9115.3-2000 PN150 T - Steel pipe welding neck flanges with tongue and ...
Chinese Manufacturers
21.05.2014
GB/T 9115.2-2000 PN150 MF - Steel pipe welding neck flanges with male and f...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN110 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN40 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.3-2000 PN50 G - Steel pipe welding neck flanges with tongue and g...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN16 FF - Steel pipe welding neck flanges with flat face o...
Chinese Manufacturers
21.05.2014
I.2MAW - 3000 lbs Forged fittings SW WELDING COUPLINGS Stainless steel 304L...
FG INOX
16.02.2017
I.2BOW - 3000 lbs Forged fittings SW WELDING BOSS Stainless steel 304L or 3...
FG INOX
16.02.2017
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성