GB/T9119-2000 PN2.5 RF - Slip-on-welding plate steel pipe flanges with flat face or raised face
Chinese Manufacturers
LIANGYU
gb9119-2000
pn0.25mpa
Powered by
CAD모델 선택
{chinese_manufacturers/liangyu/gb9119-2000/pn0.25mpa/gb9119-2000pn0.25mparf.prj},{NB=Flanges DN250-PN2.5 RF GB/T9119-2000},{IDNR=},{DN=250},{A=273.000},{AII=273.000},{DD=375.000},{K=335.000},{L=18.000},{N=12.000},{M=M16},{D=309.000},{F=2.000},{C=24.000},{B=276.500},{BII=276.000}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
DN
dia. of nominal
[mm]
A
outer dia. of stee
[mm]
AII
outer dia. of stee
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
D
hermetic face
[mm]
F
hermetic face
[mm]
C
thickness of flanges
[mm]
B
Inner dia. of flange
[mm]
BII
Inner dia. of flange
[mm]
Flanges DN10-PN2.5 RF GB/...
10
17.200
14.000
75.000
50.000
11.000
4.000
M10
33.000
2.000
12.000
18.000
15.000
Flanges DN15-PN2.5 RF GB/...
15
21.300
18.000
80.000
55.000
11.000
4.000
M10
38.000
2.000
12.000
22.000
19.000
Flanges DN20-PN2.5 RF GB/...
20
26.900
25.000
90.000
65.000
11.000
4.000
M10
48.000
2.000
14.000
27.500
26.000
Flanges DN25-PN2.5 RF GB/...
25
33.700
32.000
100.000
75.000
11.000
4.000
M10
58.000
2.000
14.000
34.500
33.000
Flanges DN32-PN2.5 RF GB/...
32
42.400
38.000
120.000
90.000
14.000
4.000
M12
69.000
2.000
16.000
43.500
39.000
Flanges DN40-PN2.5 RF GB/...
40
48.300
45.000
130.000
100.000
14.000
4.000
M12
78.000
2.000
16.000
49.500
46.000
Flanges DN50-PN2.5 RF GB/...
50
60.300
57.000
140.000
110.000
14.000
4.000
M12
88.000
2.000
16.000
61.500
59.000
Flanges DN65-PN2.5 RF GB/...
65
76.100
76.000
160.000
130.000
14.000
4.000
M12
108.000
2.000
16.000
77.500
78.000
Flanges DN80-PN2.5 RF GB/...
80
88.900
89.000
190.000
150.000
18.000
4.000
M16
124.000
2.000
18.000
90.500
91.000
Flanges DN100-PN2.5 RF GB...
100
114.300
108.000
210.000
170.000
18.000
4.000
M16
144.000
2.000
18.000
116.000
110.000
Flanges DN125-PN2.5 RF GB...
125
139.700
133.000
240.000
200.000
18.000
8.000
M16
174.000
2.000
20.000
141.500
135.000
Flanges DN150-PN2.5 RF GB...
150
168.300
159.000
265.000
225.000
18.000
8.000
M16
199.000
2.000
20.000
170.500
161.000
Flanges DN200-PN2.5 RF GB...
200
219.100
219.000
320.000
280.000
18.000
8.000
M16
254.000
2.000
22.000
221.500
222.000
Flanges DN250-PN2.5 RF GB...
250
273.000
273.000
375.000
335.000
18.000
12.000
M16
309.000
2.000
24.000
276.500
276.000
Flanges DN300-PN2.5 RF GB...
300
323.900
325.000
440.000
395.000
22.000
12.000
M20
363.000
2.000
24.000
327.500
328.000
Flanges DN350-PN2.5 RF GB...
350
355.600
377.000
490.000
445.000
22.000
12.000
M20
413.000
2.000
26.000
359.500
380.000
Flanges DN400-PN2.5 RF GB...
400
406.400
426.000
540.000
495.000
22.000
16.000
M20
463.000
2.000
28.000
411.000
430.000
Flanges DN450-PN2.5 RF GB...
450
457.000
480.000
595.000
550.000
22.000
16.000
M20
518.000
2.000
30.000
462.000
484.000
Flanges DN500-PN2.5 RF GB...
500
508.000
530.000
645.000
600.000
22.000
20.000
M20
568.000
2.000
32.000
513.500
534.000
Flanges DN600-PN2.5 RF GB...
600
610.000
630.000
755.000
705.000
26.000
20.000
M24
667.000
2.000
36.000
616.500
634.000
Flanges DN700-PN2.5 RF GB...
700
711.000
720.000
860.000
810.000
26.000
24.000
M24
772.000
5.000
36.000
715.000
724.000
Flanges DN800-PN2.5 RF GB...
800
813.000
820.000
975.000
920.000
30.000
24.000
M27
878.000
5.000
38.000
817.000
824.000
Flanges DN900-PN2.5 RF GB...
900
914.000
920.000
1075.000
1020.000
30.000
24.000
M27
978.000
5.000
40.000
918.000
924.000
Flanges DN1000-PN2.5 RF G...
1000
1016.000
1020.000
1175.000
1120.000
30.000
28.000
M27
1078.000
5.000
42.000
1020.000
1024.000
Flanges DN1200-PN2.5 RF G...
1200
1220.000
1220.000
1375.000
1320.000
30.000
32.000
M27
1295.000
5.000
44.000
1224.000
1224.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
GB/T9119-2000 PN2.5 FF - Slip-on-welding plate steel pipe flanges with flat...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T 9115.1-2000 PN2.5 RF - Steel pipe welding neck flanges with flat face ...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9120.3-2000 PN16 G - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
TS Flange JIS 10K
ASAHI YUKIZAI CORPORATION
12.03.2024
Model 5965 - Class 150 slip-on flange - Stainless steel 304L - 316L
BENE INOX - Stainless steel valves, pipes and fittings
08.02.2021
GB/T 9116.1-2000 PN10 RF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN10 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
BALL VALVE (Flange)-ANSI
SEKISUI
09.02.2021
GB/T9119-2000 PN16 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
38SL - Slip-on Flange
Alfa Laval
09.11.2021
GB/T9119-2000 PN6 RF - Slip-on-welding plate steel pipe flanges with flat f...
Chinese Manufacturers
21.05.2014
Compact Flange - JIS10K
SEKISUI
09.02.2021
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성