GB/T9123.3-2000 TGI - steel pipe blank flanges with tongue and groove face
Chinese Manufacturers
XINYU
gb9123.3-2000
tg1
Powered by
CAD모델 선택
{chinese_manufacturers/xinyu/gb9123.3-2000/tg1/gb9123.3-2000tg1.prj},{NB=Blank flanges DN150-PN40 TG GB/T9123.3-2000},{IDNR=},{PN=40},{DN=150},{DD=300.000},{K=250.000},{L=26.000},{N=8.000},{M=M24},{D=211.000},{X=203.000},{Y=204.000},{Z=182.000},{W=183.000},{F1=4.500},{F2=3.500},{C=28.000},{PPATH=gb9123.3-2000-tg1.prj}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
IDNR
Ident number
ⁿ/ₐ
PN
bar
[mm]
DN
dia. of nominal
[mm]
DD
outer dia. of flanges;
[mm]
K
dia. of newel
[mm]
L
dia. of bolt
[mm]
N
amount of bolt
[mm]
M
bolt standard
[mm]
D
[mm]
X
[mm]
Y
[mm]
Z
[mm]
W
[mm]
F1
[mm]
F2
[mm]
C
thickness of flanges
[mm]
Blank flanges DN10-PN16 ...
16
10
90.000
60.000
14.000
4.000
M12
41.000
34.000
35.000
23.000
24.000
4.000
3.000
14.000
Blank flanges DN15-PN16 ...
16
15
95.000
65.000
14.000
4.000
M12
46.000
39.000
40.000
28.000
29.000
4.000
3.000
14.000
Blank flanges DN20-PN16 ...
16
20
105.000
75.000
14.000
4.000
M12
56.000
50.000
51.000
35.000
36.000
4.000
3.000
16.000
Blank flanges DN25-PN16 ...
16
25
115.000
85.000
14.000
4.000
M12
65.000
57.000
58.000
42.000
43.000
4.000
3.000
16.000
Blank flanges DN32-PN16 ...
16
32
140.000
100.000
18.000
4.000
M16
76.000
65.000
66.000
50.000
51.000
4.000
3.000
18.000
Blank flanges DN40-PN16 ...
16
40
150.000
110.000
18.000
4.000
M16
84.000
75.000
76.000
60.000
61.000
4.000
3.000
18.000
Blank flanges DN50-PN16 ...
16
50
165.000
125.000
18.000
4.000
M16
99.000
87.000
88.000
72.000
73.000
4.000
3.000
20.000
Blank flanges DN65-PN16 ...
16
65
185.000
145.000
18.000
4.000
M16
118.000
109.000
110.000
94.000
95.000
4.000
3.000
20.000
Blank flanges DN80-PN16 ...
16
80
200.000
160.000
18.000
8.000
M16
132.000
120.000
121.000
105.000
106.000
4.000
3.000
20.000
Blank flanges DN100-PN16...
16
100
220.000
180.000
18.000
8.000
M16
156.000
149.000
150.000
128.000
129.000
4.500
3.500
22.000
Blank flanges DN125-PN16...
16
125
250.000
210.000
18.000
8.000
M16
184.000
175.000
176.000
154.000
155.000
4.500
3.500
22.000
Blank flanges DN150-PN16...
16
150
285.000
240.000
22.000
8.000
M20
211.000
203.000
204.000
182.000
183.000
4.500
3.500
24.000
Blank flanges DN200-PN16...
16
200
340.000
295.000
22.000
12.000
M20
266.000
259.000
260.000
238.000
239.000
4.500
3.500
24.000
Blank flanges DN250-PN16...
16
250
405.000
355.000
26.000
12.000
M24
319.000
312.000
313.000
291.000
292.000
4.500
3.500
26.000
Blank flanges DN300-PN16...
16
300
460.000
410.000
26.000
12.000
M24
370.000
363.000
364.000
342.000
343.000
4.500
3.500
28.000
Blank flanges DN350-PN16...
16
350
520.000
470.000
26.000
16.000
M24
429.000
421.000
422.000
394.000
395.000
5.000
4.000
30.000
Blank flanges DN400-PN16...
16
400
580.000
525.000
30.000
16.000
M27
480.000
473.000
474.000
446.000
447.000
5.000
4.000
32.000
Blank flanges DN450-PN16...
16
450
640.000
585.000
30.000
20.000
M27
548.000
523.000
524.000
496.000
497.000
5.000
4.000
40.000
Blank flanges DN500-PN16...
16
500
715.000
650.000
33.000
20.000
M30
609.000
575.000
576.000
548.000
549.000
5.000
4.000
44.000
Blank flanges DN600-PN16...
16
600
840.000
770.000
36.000
20.000
M33
720.000
675.000
676.000
648.000
649.000
5.000
4.000
44.000
Blank flanges DN700-PN16...
16
700
910.000
840.000
36.000
24.000
M33
794.000
777.000
778.000
750.000
751.000
5.000
4.000
48.000
Blank flanges DN800-PN16...
16
800
1025.000
950.000
39.000
24.000
M36
901.000
882.000
883.000
855.000
856.000
5.000
4.000
52.000
Blank flanges DN900-PN16...
16
900
1125.000
1050.000
39.000
28.000
M36
1001.000
987.000
988.000
960.000
961.000
5.000
4.000
58.000
Blank flanges DN1000-PN1...
16
1000
1255.000
1170.000
42.000
28.000
M39
1112.000
1092.000
1094.000
1060.000
1062.000
6.000
5.000
64.000
Blank flanges DN1200-PN1...
16
1200
1485.000
1390.000
48.000
32.000
M45
1328.000
1292.000
1294.000
1260.000
1262.000
6.000
5.000
76.000
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
8000 - Blank flange, PN 16
HAWLE
23.02.2024
SGPPU, SUTPU - Steel Pipe Fittings - Thread Straight Joint - Union
Misumi
01.06.2021
GB/T9123.1-2000 FFI - steel pipe blank flanges with flat face or raised fac...
Chinese Manufacturers
21.05.2014
GB/T9123.2-2000 MF - steel pipe blank flanges with male and female face
Chinese Manufacturers
21.05.2014
GB/T9123.1-2000 RFI - steel pipe blank flanges with flat face or raised fac...
Chinese Manufacturers
21.05.2014
GB/T 9116.1-2000 PN10 FF - Hubbed slip-on-welding steel pipe flanges with f...
Chinese Manufacturers
21.05.2014
GB/T9123.2-2000 FII - steel pipe blank flanges with male and female face
Chinese Manufacturers
21.05.2014
WEJTS - Butt-Weld Pipe Fittings -Tees-
Misumi
29.05.2023
GB/T9123.2-2000 MI - steel pipe blank flanges with male and female face
Chinese Manufacturers
21.05.2014
GB/T9123.3-2000 GI - steel pipe blank flanges with tongue and groove face
Chinese Manufacturers
21.05.2014
BN 663 - Threaded rods metric thread (DIN 975), A4, stainless steel A4 1m
Bossard Catalog
26.01.2023
GB/T9123.3-2000 TI - steel pipe blank flanges with tongue and groove face
Chinese Manufacturers
21.05.2014
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
GB/T9120.3-2000 PN16 G - Loose plate steel pipe flanges with welding neck c...
Chinese Manufacturers
21.05.2014
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성