품질보증 정보
카탈로그: Ganter
생성됨: 29.01.2018
카탈로그의 특징:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 51b - T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Aluminum Profiles
GN 51b T-Slot Nuts, Steel / Stainless Steel, for Aluminum Profiles (b-Modular System)
Powered by
CAD모델 선택
{ganter/3_0_maschinenelemente/3_7/aluprofile/gn51b/gn51b.prj},{NB=Hammerkopfmutter, Stahl / Edelstahl GN 51b-8M6-B-NB},{PARTNUMBER=GN 51b-8M6-B-NB},{NORMNR=GN 51b},{N=8},{D=M6},{DX=6},{B=16.5},{H1=4.5},{H2=1.5},{L=8.0},{FORM=mit Bremsmoment},{MAT=Stainless steel, plain finish},{WEIGHT=0.0040},{CTN=73181639},{ROHS=YES},{INFOGANTER=Produktdetails}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
N
[mm]
D
ⁿ/ₐ
B
[mm]
H1
[mm]
H2
[mm]
L
Length
[mm]
FORM
Type
ⁿ/ₐ
MAT
Material / Finish
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
T-Slot Nut, Steel / Stain...
GN 51b-6M4-N-SZ
6
M4
11.5
3.0
1.0
5.9
Without increased torque
Steel, zinc plated, blue ...
0.0010
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-N-NB
6
M4
11.5
3.0
1.0
5.9
Without increased torque
Stainless steel, plain fi...
0.0020
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-B-SZ
6
M4
11.5
3.0
1.0
5.9
With increased torque
Steel, zinc plated, blue ...
0.0010
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-6M4-B-NB
6
M4
11.5
3.0
1.0
5.9
With increased torque
Stainless steel, plain fi...
0.0020
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M4-N-SZ
8
M4
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M4-B-SZ
8
M4
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M5-N-SZ
8
M5
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M5-B-SZ
8
M5
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0040
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-N-SZ
8
M6
16.5
4.5
1.5
8.0
Without increased torque
Steel, zinc plated, blue ...
0.0030
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-N-NB
8
M6
16.5
4.5
1.5
8.0
Without increased torque
Stainless steel, plain fi...
0.0040
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-B-SZ
8
M6
16.5
4.5
1.5
8.0
With increased torque
Steel, zinc plated, blue ...
0.0030
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-8M6-B-NB
8
M6
16.5
4.5
1.5
8.0
With increased torque
Stainless steel, plain fi...
0.0040
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M4-N-SZ
10
M4
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M4-B-SZ
10
M4
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M5-N-SZ
10
M5
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M5-B-SZ
10
M5
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0050
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-N-SZ
10
M6
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-N-NB
10
M3
19.4
5.7
3.0
9.8
Without increased torque
Stainless steel, plain fi...
0.0080
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-B-SZ
10
M6
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M6-B-NB
10
M3
19.4
5.7
3.0
9.8
With increased torque
Stainless steel, plain fi...
0.0080
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-N-SZ
10
M8
19.4
5.7
3.0
9.8
Without increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-N-NB
10
M8
19.4
5.7
3.0
9.8
Without increased torque
Stainless steel, plain fi...
0.0070
73181639
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-B-SZ
10
M8
19.4
5.7
3.0
9.8
With increased torque
Steel, zinc plated, blue ...
0.0060
73181692
YES
T-Slot Nut, Steel / Stain...
GN 51b-10M8-B-NB
10
M8
19.4
5.7
3.0
9.8
With increased torque
Stainless steel, plain fi...
0.0070
73181639
YES
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성