目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 84 - Base Plate Connector Clamps, Plastic
Ganter
3.0 Machine parts
3.7 Connecting, assemling with clamping and connecting elements
Conveyor Components
GN 84 Base Plate Connector Clamps, Plastic
Powered by
CAD模型選擇
{ganter/3_0_maschinenelemente/3_7/klemmverbinder_kunststoff/gn84/gn_84.prj},{NB=T-Fuss-Klemmverbinder GN 84-B48,3-B42,4},{PARTNUMBER=GN 84-B48,3-B42,4},{NORMNR=GN 84},{D1=B48,3},{D1X=48.300},{D2=B42,4},{D2X='1','B42.4','2','B48.3'},{ROHR=48.3},{HB=1 1/2},{VERS=2},{MAT=Kunststoff (Polyamid PA)},{WEIGHT=0.7300},{CTN=39269097},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
D1
Bore
ⁿ/ₐ
D2
Bore
ⁿ/ₐ
ROHR
for tube outside-Ø
[mm]
HB
standard description
[Inch]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Base Plate Connector Clam...
GN 84-B42,4-B42,4
B42,4
B42,4
42.4
1 1/4
0.7400
39269097
YES
Base Plate Connector Clam...
GN 84-B48,3-B42,4
B48,3
B42,4
48.3
1 1/2
0.7300
39269097
YES
Base Plate Connector Clam...
GN 84-B48,3-B48,3
B48,3
B48,3
48.3
1 1/2
0.7200
39269097
YES
Base Plate Connector Clam...
GN 84-B60,3-B42,4
B60,3
B42,4
60.3
2
0.7100
39269097
YES
Base Plate Connector Clam...
GN 84-B60,3-B48,3
B60,3
B48,3
60.3
2
0.7000
39269097
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表