目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 224.1 - Finger handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Finger handles
GN 224.1
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/fingergriffe/gn224_1/gn224_1.prj},{NB=Fingergriff GN224.1-8-30-CR},{ARTNR=GN224.1-8-30-CR},{PARTNUMBER=GN 224.1-8-30-CR},{NORMNR=GN 224.1},{D1=8},{L=30},{D2=12},{H=26},{WEIGHT=0.0200},{CTN=83024900},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
L
Length
[mm]
D2
[mm]
H
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Fingergriff GN224.1-8-30-...
GN224.1-8-30-CR
8
30
12
26
0.0200
83024900
YES
Fingergriff GN224.1-10-40...
GN224.1-10-40-CR
10
40
15
31
0.0400
83024900
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表