目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 439 - Levelling feet, with rubber underlay, vulcanized
Berger Tools
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Leveling feet
GN439
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_4/gelenkfuesse_stellfuesse/gn439/gn439.prj},{NB=Stellfuss GN439-32-M8-65-70},{ARTNR=GN439-32-M8-65-70},{PARTNUMBER=GN 439-32-M8-65-70},{NORMNR=GN 439},{D1=32},{D2=M8},{D2X=8},{L=65},{H=18},{S=2.0},{SW=4},{SB=840},{WEIGHT=0.0400},{CTN=40169991},{ROHS=YES},{INFOGANTER=Produktdetails},{R=0.800},{RR=5.516},{LL=19.516},{DD=28.500},{D3=9.000},{SWL=5.000},{SWLL=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
L
Length
[mm]
H
[mm]
S
[mm]
SW
[mm]
SB
Static load
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stellfuss GN439-19-M6-30-...
GN439-19-M6-30-70
19
M6
30
14
1.5
3
240
0.0118
40169991
YES
Stellfuss GN439-19-M6-45-...
GN439-19-M6-45-70
19
M6
45
14
1.5
3
240
0.0144
40169991
YES
Stellfuss GN439-25-M6-30-...
GN439-25-M6-30-70
25
M6
30
16
1.5
3
540
0.0200
40169991
YES
Stellfuss GN439-25-M6-45-...
GN439-25-M6-45-70
25
M6
45
16
1.5
3
540
0.0220
40169991
YES
Stellfuss GN439-32-M8-40-...
GN439-32-M8-40-70
32
M8
40
18
2.0
4
840
0.0370
40169991
YES
Stellfuss GN439-32-M8-65-...
GN439-32-M8-65-70
32
M8
65
18
2.0
4
840
0.0400
40169991
YES
Stellfuss GN439-38-M8-40-...
GN439-38-M8-40-70
38
M8
40
20
2.0
4
920
0.0520
40169991
YES
Stellfuss GN439-38-M8-65-...
GN439-38-M8-65-70
38
M8
65
20
2.0
4
920
0.0575
40169991
YES
Stellfuss GN439-50-M10-45...
GN439-50-M10-45-70
50
M10
45
22
2.5
5
2500
0.1000
40169991
YES
Stellfuss GN439-50-M10-70...
GN439-50-M10-70-70
50
M10
70
22
2.5
5
2500
0.1101
40169991
YES
Stellfuss GN439-64-M10-45...
GN439-64-M10-45-70
64
M10
45
26
2.5
5
3700
0.1500
40169991
YES
Stellfuss GN439-64-M10-70...
GN439-64-M10-70-70
64
M10
70
26
2.5
5
3700
0.1770
40169991
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表