目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 743 1 B - Oil level sight glasses, type B, without reflector
Berger Tools
3.0 Machine parts
3.5 Controlling, venting, sealing of liquids and gases
Oil level sight glasses
GN743.1
GN743.1 B
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_5/oelschauglaeser/gn743_1/gn743_1_b/gn743_1_b.prj},{NB=Oelschauglas GN743.1-18-M26X1,5-B},{ARTNR=GN743.1-18-M26X1,5-B},{PARTNUMBER=GN 743.1-18-M26x1,5-B},{NORMNR=GN 743.1},{D1=18},{D2=M26x1,5},{D3=32},{L1=9.0},{L2=8.0},{S=30},{D2G=26.000},{D2K=24.160},{FORM=0},{WEIGHT=0.0180},{CTN=90261029},{ROHS=YES},{A=30.500},{B=1.000},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
[mm]
S
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Oelschauglas GN743.1-7-G1...
GN743.1-7-G1/4-B
7
G1/4
20
7.5
6.5
18
0.0059
90261029
YES
Oelschauglas GN743.1-7-M1...
GN743.1-7-M14X1,5-B
7
M14x1,5
20
7.5
6.5
18
0.0061
90261029
YES
Oelschauglas GN743.1-11-M...
GN743.1-11-M16X1,5-B
11
M16x1,5
22
8.0
7.5
20
0.0080
90261029
YES
Oelschauglas GN743.1-11-G...
GN743.1-11-G3/8-B
11
G3/8
22
8.0
7.5
20
0.0090
90261029
YES
Oelschauglas GN743.1-14-M...
GN743.1-14-M20X1,5-B
14
M20x1,5
26
8.5
7.5
23
0.0119
90261029
YES
Oelschauglas GN743.1-14-G...
GN743.1-14-G1/2-B
14
G1/2
26
8.5
7.5
23
0.0110
90261029
YES
Oelschauglas GN743.1-18-M...
GN743.1-18-M26X1,5-B
18
M26x1,5
32
9.0
8.0
30
0.0180
90261029
YES
Oelschauglas GN743.1-18-M...
GN743.1-18-M27X1,5-B
18
M27x1,5
32
9.0
8.0
30
0.0180
90261029
YES
Oelschauglas GN743.1-18-G...
GN743.1-18-G3/4-B
18
G3/4
32
9.0
8.0
30
0.0180
90261029
YES
Oelschauglas GN743.1-24-M...
GN743.1-24-M33X1,5-B
24
M33x1,5
40
11.0
8.5
36
0.0260
90261029
YES
Oelschauglas GN743.1-24-G...
GN743.1-24-G1-B
24
G1
40
11.0
8.5
36
0.0260
90261029
YES
Oelschauglas GN743.1-32-M...
GN743.1-32-M40X1,5-B
32
M40x1,5
50
12.0
9.0
46
0.0440
90261029
YES
Oelschauglas GN743.1-32-M...
GN743.1-32-M42X1,5-B
32
M42x1,5
50
12.0
9.0
46
0.0430
90261029
YES
Oelschauglas GN743.1-32-G...
GN743.1-32-G11/4-B
32
G11/4
50
12.0
9.0
46
0.0470
90261029
YES
Oelschauglas GN743.1-32-G...
GN743.1-32-G11/2-B
32
G11/2
60
13.0
9.0
55
0.0960
90261029
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表