目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 751 SL - Fork joints, Type SL, with SL-shaft safety
Berger Tools
3.0 Machine parts
3.6 Moving, transferring, connecting with shafts and joints
Fork joints, Fork heads
GN751 AL
Powered by
CAD模型選擇
{berger_tools/3_0_maschinenelemente/3_6/gabelgelenke_gabelkoepfe/gn751_al/gn751_asmtab_sl.prj},{NB=Gabelgelenke GN751-8-32-M8-SL-AL},{ARTNR=GN751-8-32-M8-SL-AL},{PARTNUMBER=GN 751-8-32-M8-SL-AL},{NORMNR=GN 751},{D1=8},{L1=32},{LX=16,32},{R=16.000},{K=1.500},{Z=1.000},{X=0.900},{Y=0.200},{W=1.100},{D2=M8},{NDM=8},{KDM=6.647},{A=16},{A1=22},{B=8},{D3=14},{L4=12.0},{PPATH=gn751_asmtpl_sl.prj},{WEIGHT=0.0226},{CTN=76161000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
ARTNR
ⁿ/ₐ
D1
h11
[mm]
L1
[mm]
D2
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D3
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Gabelgelenke GN751-4-8-M4...
GN751-4-8-M4-SL-AL
4
8
M4
8
4
8
16
21
6.0
0.0030
76161000
YES
Gabelgelenke GN751-4-16-M...
GN751-4-16-M4-SL-AL
4
16
M4
8
4
8
24
29
6.0
0.0000
76161000
YES
Gabelgelenke GN751-5-10-M...
GN751-5-10-M5-SL-AL
5
10
M5
10
5
9
20
26
7.5
0.0047
76161000
YES
Gabelgelenke GN751-5-20-M...
GN751-5-20-M5-SL-AL
5
20
M5
10
5
9
30
36
7.5
0.0000
76161000
YES
Gabelgelenke GN751-6-12-M...
GN751-6-12-M6-SL-AL
6
12
M6
12
6
10
24
31
9.0
0.0066
76161000
YES
Gabelgelenke GN751-6-24-M...
GN751-6-24-M6-SL-AL
6
24
M6
12
6
10
36
43
9.0
0.0000
76161000
YES
Gabelgelenke GN751-8-16-M...
GN751-8-16-M8-SL-AL
8
16
M8
16
8
14
32
42
12.0
0.0080
76161000
YES
Gabelgelenke GN751-8-32-M...
GN751-8-32-M8-SL-AL
8
32
M8
16
8
14
48
58
12.0
0.0226
76161000
YES
Gabelgelenke GN751-10-20-...
GN751-10-20-M10-SL-AL
10
20
M10
20
10
18
40
52
15.0
0.0570
76161000
YES
Gabelgelenke GN751-10-40-...
GN751-10-40-M10-SL-AL
10
40
M10
20
10
18
60
72
15.0
0.0000
76161000
YES
Gabelgelenke GN751-12-24-...
GN751-12-24-M12-SL-AL
12
24
M12
24
12
20
48
62
18.0
0.0510
76161000
YES
Gabelgelenke GN751-12-48-...
GN751-12-48-M12-SL-AL
12
48
M12
24
12
20
72
86
18.0
0.0000
76161000
YES
Gabelgelenke GN751-14-28-...
GN751-14-28-M14-SL-AL
14
28
M14
28
14
24
56
72
22.5
0.0734
73182900
YES
Gabelgelenke GN751-14-56-...
GN751-14-56-M14-SL-AL
14
56
M14
28
14
24
85
101
22.5
0.0000
76161000
YES
Gabelgelenke GN751-16-32-...
GN751-16-32-M16-SL-AL
16
32
M16
32
16
26
64
83
24.0
0.1162
76161000
YES
Gabelgelenke GN751-16-64-...
GN751-16-64-M16-SL-AL
16
64
M16
32
16
26
96
115
24.0
0.0000
76161000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表