目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 810 A - Stainless Steel-Toggle clamps, Type A, U-bar version, with two flanged washers
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 810
GN 810 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn810/gn810_ni/gn_810_ni_a_asmtab.prj},{NB=Edelstahl-Schnellspanner GN810-75-A-NI (closed)},{ARTNR=GN810-75-A-NI},{PARTNUMBER=GN 810-75-A-NI},{NORMNR=GN 810},{GROSSE=75},{F=750},{POS=0},{A=20},{B1=29},{B2=34},{B3=5.2},{D1=M5},{D2=4.5},{H1=98},{H2=20.5},{H3=11},{H4=19.0},{L1=66.5},{L2=31.5},{L3=41},{M1=15.0},{M2=16},{M3=24},{M4=24},{R=62.5},{S1=2.0},{S2=4},{PPATH=gn_810_ni_a_asmtpl.prj},{WEIGHT=0.0917},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
ⁿ/ₐ
GROSSE
Size
ⁿ/ₐ
F
Holding force
[N]
A
~
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
Thread
ⁿ/ₐ
D2
~
[mm]
H1
~
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
~
[mm]
L2
~
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
R
~
[mm]
S1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Schnellspanner ...
GN810-75-A-NI
75
750
20
29
34
5.2
M5
4.5
98
20.5
11
19.0
66.5
31.5
15.0
16
24
24
62.5
2.0
0.0917
82057000
YES
Edelstahl-Schnellspanner ...
GN810-130-A-NI
130
1050
28
35
42
6.2
M6
5.5
142
28.0
16
25.5
85.0
42.0
12.5
19
27
29
79.5
2.5
0.2281
82057000
YES
Edelstahl-Schnellspanner ...
GN810-230-A-NI
230
2000
40
43
45
8.5
M8
6.5
168
33.5
18
30.0
110.5
58.0
19.0
20
32
32
104.0
3.0
0.3786
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表