目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 812.1 - Toggle Clamps, Type CVF, U-bar version, with two flanged washers and GN 708.1 spindle assembly
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 812.1
GN 812.1 CVF
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn812_1/gn812_1_cvf/gn812_1_cvf_asmtab.prj},{NB=Schnellspanner GN812.1-200-CVF (closed)},{ARTNR=GN812.1-200-CVF},{PARTNUMBER=GN 812.1-200-CVF},{NORMNR=GN 812.1},{GROESSE=200},{FORM=CVF},{POS=1},{FH=1600},{A=36},{B1=35.0},{B2=38},{B3=35},{B4=8.5},{D1=M8},{D1NDM=8.000},{D2=6.5},{H1=203},{H2=77},{H3=17},{H4=29.0},{H5=53.0},{L1=103},{L2=61.0},{L3=85},{L4=68},{M1=16.0},{M2=26},{M3=11.0},{M4=16.0},{M5=11},{M6=-},{R=95.5},{S1=3.0},{S2=6},{W=21.0},{MAT=Einsatzstahl C 10},{WEIGHT=0.4000},{CTN=82057000},{ROHS=YES},{PPATH=gn812_1_cvf_asmtpl.prj},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2022年3月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding force
[N]
A
≈
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
ⁿ/ₐ
D2
[mm]
H1
≈
[mm]
H2
[mm]
H3
[mm]
H4
≈
[mm]
H5
max.
[mm]
L1
≈
[mm]
L2
[mm]
L3
max.
[mm]
L4
[mm]
M1
[mm]
M2
[mm]
M3
[mm]
M4
[mm]
M5
[mm]
M6
[mm]
R
[mm]
S1
[mm]
W
Adjustable Range
[mm]
MAT
Material
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Schnellspanner GN812.1-75...
GN812.1-75-CVF
75
750
20
24.0
34
30
5.2
M5
4.5
120
43
11
19.0
28.0
67
37.0
46
45
12.5
24
7.0
12.5
10
-
62.5
2.0
15.0
Case-hardened steel C10
0.1396
82057000
YES
Schnellspanner GN812.1-13...
GN812.1-130-CVF
130
1100
28
31.5
42
49
6.2
M6
5.6
184
70
16
25.5
53.0
85
46.5
58
55
12.5
27
11.0
12.5
16
12.5
79.0
2.5
17.5
Case-hardened steel C10
0.3160
82057000
YES
Schnellspanner GN812.1-20...
GN812.1-200-CVF
200
1600
36
35.0
38
35
8.5
M8
6.5
203
77
17
29.0
53.0
103
61.0
85
68
16.0
26
11.0
16.0
11
-
95.5
3.0
21.0
Case-hardened steel C10
0.4000
82057000
YES
Schnellspanner GN812.1-23...
GN812.1-230-CVF
230
2200
40
35.5
38
51
8.5
M8
6.5
222
87
18
30.0
63.0
111
66.5
81
68
16.0
26
11.0
16.0
11
14.3
103.5
3.0
20.0
Case-hardened steel C10
0.5290
82057000
YES
Schnellspanner GN812.1-30...
GN812.1-300-CVF
300
2400
50
48.0
48
51
10.2
M10
8.5
258
105
20
35.0
76.5
130
75.0
100
77
28.0
30
11.5
30.0
12
-
121.0
3.0
21.0
Case-hardened steel C10
0.7000
82057000
YES
Schnellspanner GN812.1-33...
GN812.1-330-CVF
330
2600
45
49.0
48
79
10.5
M10
8.5
259
107
22
37.0
79.0
129
73.0
91
77
28.0
30
12.3
30.0
19
20
121.0
3.5
19.0
Case-hardened steel C10
0.8550
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表