目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 852.3 - Stainless Steel-Latch type toggle clamps, Type T6S, for welding, with U-bolt latch, with catch
Berger Tools
2.0 Clamping parts
2.4 Tensioning with clamping mechanisms
Toggle clamps
GN 852.3
GN 852.3 NI
Powered by
CAD模型選擇
{berger_tools/2_0_spannelemente/2_4/schnellspanner/gn852_3/gn852_3_ni/gn852_3_t6s_ni_asmtab.prj},{NB=Edelstahl-Verschluss-Spanner GN852.3-1700-T6S-NI (closed)},{ARTNR=GN852.3-1700-T6S-NI},{PARTNUMBER=GN 852.3-1700-T6S-NI},{NORMNR=GN 852.3},{GROESSE=1700},{POS=0},{FH=14000},{A1=22},{A2=21},{B1=68},{B2=64},{B3=46},{B4=0},{B5=28},{B6=26.5},{B7=38},{B8=17},{D1=M 10},{D2=0.0},{D3=0},{H1=55},{H2=34.5},{L1=218},{L2=33},{L3=129},{M1=0},{M2=0.0},{M3=0.0},{M4=0.0},{M5=0.0},{R=0},{S=0.0},{S2=7},{T=0},{W1=54},{W2=15},{X=16.000},{TYPE=T6S},{TYP=3},{WEIGHT=0.9318},{CTN=82057000},{ROHS=YES},{INFOGANTER=Produktdetails},{ROT=MIN},{PPATH=../gn852_3_st/gn852_3_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
ⁿ/ₐ
GROESSE
Size
ⁿ/ₐ
FH
Holding Capacity
[N]
A1
[mm]
A2
[mm]
B1
[mm]
B3
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
D1
Thread
ⁿ/ₐ
H1
~
[mm]
H2
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
S2
[mm]
W1
Stroke
[mm]
W2
Stroke ~
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Edelstahl-Verschluss-Span...
GN852.3-1700-T6S-NI
1700
14000
22
21
68
46
28
26.5
38
17
M 10
55
34.5
218
33
129
7
54
15
0.9318
82057000
YES
Edelstahl-Verschluss-Span...
GN852.3-4000-T6S-NI
4000
30000
28
27
85
55
34
32.0
50
20
M 12
68
42.5
266
30
151
9
62
25
1.6910
82057000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表