您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Grip Tight Low Backing Height Two-Bolt Pillow Block Metric Bore - GTB Normal Duty Pillow Blocks
Dodge
Mounted Bearings
Ball Bearings
Standard
Adapter Mount (Grip Tight)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/adapter_mount_grip_tight/p2b_gtb_asmtab.prj},{NB=129043},{SERIES=207},{SS=35},{PN=129043},{DESCRIPTION=P2B-GTB-35M},{LUBE=},{BOD=72.0},{WEIGHT=2.2},{A=41.3},{B=165.1},{C=44.1},{DMIN=119.1},{DMAX=138.1},{F=M12},{G=23.8},{H=16.3},{J=93.7},{L=58.3},{M=46.0},{R=14.3},{S=27.0},{U=73.8},{V=147.6},{W=14.3},{X=4.8},{Z=26.6},{INFO=Infotext},{PPATH=p2b_gtb_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[mm]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
DMIN
[mm]
DMAX
[mm]
F
Bolt Diameter
ⁿ/ₐ
G
[mm]
H
[mm]
J
[mm]
L
[mm]
M
[mm]
R
[mm]
S
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Z
[mm]
129040
204
20
129040
P2B-GTB-20M
37.3
133.4
33.7
85.7
106.4
M10
21.4
11.5
63.1
38.1
31.8
12.3
25.0
57.2
114.3
12.7
3.2
25.0
129041
205
25
129041
P2B-GTB-25M
36.9
139.7
35.7
93.7
114.3
M10
21.4
11.5
67.5
45.6
33.3
12.7
24.2
63.5
127.0
12.7
4.8
24.2
129042
206
30
129042
P2B-GTB-30M
40.9
158.8
44.1
108.0
127.0
M12
23.8
14.3
81.0
50.8
39.7
13.5
27.4
73.0
146.1
14.3
4.8
26.2
129043
207
35
129043
P2B-GTB-35M
41.3
165.1
44.1
119.1
138.1
M12
23.8
16.3
93.7
58.3
46.0
14.3
27.0
73.8
147.6
14.3
4.8
26.6
129210
208
40
129210
P2B-GTB-40M
46.8
184.2
49.2
131.8
149.2
M12
23.0
19.1
101.6
63.5
49.2
16.7
30.2
82.9
165.9
17.5
4.8
29.0
129044
209
45
129044
P2B-GTB-45M
46.8
188.9
50.8
139.7
157.2
M12
23.0
17.5
107.2
67.9
52.4
16.7
30.2
85.7
171.4
17.5
4.8
29.4
129045
210
50
129045
P2B-GTB-50M
47.2
206.4
57.2
152.4
169.9
M16
25.8
17.5
113.5
74.6
55.6
16.7
30.6
93.7
187.3
20.6
4.8
29.4
129046
211
55
129046
P2B-GTB-55M
48.8
225.4
58.7
161.9
188.9
M16
31.0
20.2
123.8
82.6
61.9
17.9
31.0
100.0
200.0
20.6
4.8
30.2
129047
212
60
129047
P2B-GTB-60M
53.6
241.3
60.3
174.6
201.6
M16
31.0
20.2
134.9
88.9
68.3
19.4
34.1
108.0
215.9
22.2
4.8
33.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表