目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
HCK. - Column level indicators
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Column level indicators
HCK.
Powered by
CAD模型選擇
{elesa/general_catalogue/13/4_column_level_indicators/hck/hck.prj},{NB=Column level indicators HCK.508-SST-M12-NBR-GL-P},{CODE=118245},{DESCRIPTION=HCK.508-SST-M12-NBR-GL-P},{DIM01=508},{DIM02=M12},{DIM03=545},{DIM04=452},{DIM05=46.5},{DIM06=12.0},{DIM07=508 ±0.5},{DIM08=12},{WEIGHT=455},{DIM02X=12},{DIM03OLD=20},{DIM04OLD=33},{DIM05OLD=33},{DIM09=18.5},{DIM10=12.5},{VER=1},{F=12},{A=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
f
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
e
[mm]
DIM05
l1
[mm]
DIM06
d' -0.2
[mm]
DIM07
f'
[mm]
DIM08
C
[Nm]
WEIGHT
Weight
[g]
Column level indicators H...
111011
HCK.127-ZN-M12-NBR-PC-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111021
HCK.176-ZN-M12-NBR-PC-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111031
HCK.254-ZN-M12-NBR-PC-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
111041
HCK.381-ZN-M12-NBR-PC-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
111051
HCK.508-ZN-M12-NBR-PC-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
113131
HCK.127-ZN-M12-FKM-PC-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
114131
HCK.176-ZN-M12-FKM-PC-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
116231
HCK.254-ZN-M12-FKM-PC-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
117141
HCK.381-ZN-M12-FKM-PC-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
118051
HCK.508-ZN-M12-FKM-PC-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
111004
HCK.76-ZN-M10-NBR-GL-P
76
M10
113
42
35.5
10.5
76 ±0.2
12
183
Column level indicators H...
111014
HCK.127-ZN-M12-NBR-GL-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111024
HCK.176-ZN-M12-NBR-GL-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111034
HCK.254-ZN-M12-NBR-GL-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
111044
HCK.381-ZN-M12-NBR-GL-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
111054
HCK.508-ZN-M12-NBR-GL-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
112029
HCK.76-ZN-M10-FKM-GL-P
76
M10
113
42
35.5
10.5
76 ±0.2
12
183
Column level indicators H...
113175
HCK.127-ZN-M12-FKM-GL-P
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
114175
HCK.176-ZN-M12-FKM-GL-P
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
116275
HCK.254-ZN-M12-FKM-GL-P
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
Column level indicators H...
117185
HCK.381-ZN-M12-FKM-GL-P
381
M12
418
325
46.5
12.0
381 ±0.5
12
377
Column level indicators H...
118095
HCK.508-ZN-M12-FKM-GL-P
508
M12
545
452
46.5
12.0
508 ±0.5
12
455
Column level indicators H...
111011-NP
HCK.127-ZN-M12-NBR-PC-NP
127
M12
164
71
46.5
12.0
127 ±0.5
12
220
Column level indicators H...
111021-NP
HCK.176-ZN-M12-NBR-PC-NP
176
M12
213
120
46.5
12.0
176 ±0.5
12
250
Column level indicators H...
111031-NP
HCK.254-ZN-M12-NBR-PC-NP
254
M12
291
198
46.5
12.0
254 ±0.5
12
298
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表