HDCTB,HDCTM,HDCTBM,HDCTAM,HDCTS - zhi zhu gu ding jia di zuo-di zuo yong zhi jia -ce mian an zhuan xing
SRD-FA
SRD-FA
t6
Powered by
CAD모델 선택
{srdfaa/fagczih/t6/zzdz1466.prj},{NB=HDCTBM15},{CODE=HDCTBM},{D=15},{DH7=+0.018/0},{A=50},{B=40},{L=38},{T=12},{F=38},{G=20},{K=6.6},{HH=18},{H=12.5},{E=25},{DD=6.6},{DD1=11.0},{Z=6.5},{MA=M6},{MAX=6},{W=2},{NLJ=5.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
ⁿ/ₐ
TYPE
ⁿ/ₐ
MAT
ⁿ/ₐ
SUR
ⁿ/ₐ
AC
ⁿ/ₐ
D
[mm]
DH7
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
T
[mm]
F
[mm]
G
[mm]
K
[mm]
HH
h
[mm]
H
[mm]
E
[mm]
DD
d
[mm]
DD1
d1
[mm]
Z
[mm]
MA
ⁿ/ₐ
W
[mm]
HDCTB10
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
10
+0.015/0
40
35
32
10
30
18
4.4
15
10.5
20
5.0
8.0
4.5
M4
2
HDCTB12
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
12
+0.018/0
44
35
32
10
34
18
5.5
14
11.5
22
5.5
9.0
5.5
M5
2
HDCTB15
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
15
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTB16
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
16
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTB20
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
20
+0.021/0
65
45
45
12
50
25
6.6
22
15.0
30
6.6
11.0
6.5
M6
2
HDCTB25
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
25
+0.021/0
80
60
53
12
60
36
9.0
27
18.0
35
6.6
11.0
6.5
M6
2
HDCTB30
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
30
+0.021/0
90
60
60
15
70
36
9.0
30
21.0
45
9.0
14.0
9.0
M8
2
HDCTB35
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
35
+0.025/0
105
80
68
15
80
40
11.0
35
24.0
50
9.0
14.0
9.0
M8
3
HDCTB40
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
40
+0.025/0
115
80
76
15
90
40
11.0
38
27.0
60
11.0
17.5
11.0
M10
3
HDCTB50
HDCTB
ce mian an zhuang xing
S45C
fa hei
nei liu jiao luo shuan
50
+0.025/0
135
100
87
18
105
50
14.0
43
33.0
70
11.0
17.5
11.0
M10
3
HDCTM10
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
10
+0.015/0
40
35
32
10
30
18
4.4
15
10.5
20
5.0
8.0
4.5
M4
2
HDCTM12
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
12
+0.018/0
44
35
32
10
34
18
5.5
14
11.5
22
5.5
9.0
5.5
M5
2
HDCTM15
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
15
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTM16
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
16
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTM20
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
20
+0.021/0
65
45
45
12
50
25
6.6
22
15.0
30
6.6
11.0
6.5
M6
2
HDCTM25
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
25
+0.021/0
80
60
53
12
60
36
9.0
27
18.0
35
6.6
11.0
6.5
M6
2
HDCTM30
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
30
+0.021/0
90
60
60
15
70
36
9.0
30
21.0
45
9.0
14.0
9.0
M8
2
HDCTM35
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
35
+0.025/0
105
80
68
15
80
40
11.0
35
24.0
50
9.0
14.0
9.0
M8
3
HDCTM40
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
40
+0.025/0
115
80
76
15
90
40
11.0
38
27.0
60
11.0
17.5
11.0
M10
3
HDCTM50
HDCTM
ce mian an zhuang xing
S45C
wu dian jie du nie
nei liu jiao luo shuan (b...
50
+0.025/0
135
100
87
18
105
50
14.0
43
33.0
70
11.0
17.5
11.0
M10
3
HDCTBM10
HDCTBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
10
+0.015/0
40
35
32
10
30
18
4.4
15
10.5
20
5.0
8.0
4.5
M4
2
HDCTBM12
HDCTBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
12
+0.018/0
44
35
32
10
34
18
5.5
14
11.5
22
5.5
9.0
5.5
M5
2
HDCTBM15
HDCTBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
15
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTBM16
HDCTBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
16
+0.018/0
50
40
38
12
38
20
6.6
18
12.5
25
6.6
11.0
6.5
M6
2
HDCTBM20
HDCTBM
ce mian an zhuang xing
lv he jin
hei se yang ji yang hua c...
nei liu jiao luo shuan
20
+0.021/0
65
45
45
12
50
25
6.6
22
15.0
30
6.6
11.0
6.5
M6
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성