您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
BGI94487 T6 - Headed guide bush for ball bearing ISO 9448-7 T6
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE BUSHES ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/bussole_iso/bgi_iso_9448_7_t6.prj},{NB=BGI94487.32X75T6},{CODE=BGI94487.32X75T6},{D1=32},{D2=40},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.40},{A1=36.4},{L1=75},{L2=30},{L3=45},{L=95},{K=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
D8
[mm]
A
[mm]
A1
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L
[mm]
K
[mm]
GEW
Weight
[kg]
Headed guide bush for bal...
BGI94487.19X43T6
Headed guide bush for bal...
19
25
32
32
40
52
64.7
39
20.70
30.0
43
23
20
56
3
0.152
Headed guide bush for bal...
BGI94487.20X43T6
Headed guide bush for bal...
20
26
32
32
40
52
64.7
39
20.70
30.0
43
23
20
56
3
0.138
Headed guide bush for bal...
BGI94487.24X59T6
Headed guide bush for bal...
24
30
40
40
48
60
72.7
46
22.65
33.4
59
23
36
71
3
0.357
Headed guide bush for bal...
BGI94487.25X59T6
Headed guide bush for bal...
25
31
40
40
48
60
72.7
46
22.65
33.4
59
23
36
71
3
0.335
Headed guide bush for bal...
BGI94487.30X75T6
Headed guide bush for bal...
30
38
48
48
56
67
79.7
53
24.40
36.4
75
30
45
95
3
0.531
Headed guide bush for bal...
BGI94487.32X75T6
Headed guide bush for bal...
32
40
48
48
56
67
79.7
53
24.40
36.4
75
30
45
95
3
0.459
Headed guide bush for bal...
BGI94487.38X82T6
Headed guide bush for bal...
38
46
58
58
66
77
89.7
63
35.30
35.3
82
37
45
105
4
0.790
Headed guide bush for bal...
BGI94487.40X82T6
Headed guide bush for bal...
40
48
58
58
66
77
89.7
63
35.30
35.3
82
37
45
105
4
0.695
Headed guide bush for bal...
BGI94487.48X97T6
Headed guide bush for bal...
48
56
70
70
80
91
103.7
77
40.20
40.2
97
47
50
120
4
1.351
Headed guide bush for bal...
BGI94487.50X97T6
Headed guide bush for bal...
50
58
70
70
80
91
103.7
77
40.20
40.2
97
47
50
120
4
1.215
Headed guide bush for bal...
BGI94487.60X116T6
Headed guide bush for bal...
60
68
85
85
95
106
118.7
92
45.50
45.5
116
60
56
140
4
2.262
Headed guide bush for bal...
BGI94487.63X116T6
Headed guide bush for bal...
63
71
85
85
95
106
118.7
92
45.50
45.5
116
60
56
140
4
1.964
Headed guide bush for bal...
BGI94487.80X120T6
Headed guide bush for bal...
80
92
105
105
118
129
141.7
115
54.50
54.5
120
60
60
140
4
2.652
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表