Nederlands
polski
Türkçe
English
QA認證資訊
目錄: HEICO GROUP
Created: 04.03.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HEICO GROUP
HEICO-TEC® Compact Series Flat Strong (FS), Blank
HEICO GROUP
HEICO-TEC® Tensioning Systems
HEICO-TEC® Compact Series
HEICO-TEC® Compact Series Heavy Series (FS)
Powered by
CAD模型選擇
{heico/heico_tec/htk/fs/htm_fs_kompakt_blank_asmtab.prj},{NB=226402322001999(10)},{CNSORDERNO=226402322001999},{ARTBEZ=HTM-68x6/FS-001},{FK=8},{BS=blank},{HUB=10.0},{M=M68},{D1=68},{P=6.0},{D=132},{H=40},{DBA=8},{DBSW=12mm},{DBSW2=12.000},{SD=132},{SH=10},{SMH=50.0},{SMHUB=10.0},{DM=300.0},{VNOM=1430},{VMAX=1910},{CNSMASSEXACT=},{PPATH=../assemblies/htm_fs_kompakt_asmtpl.prj},{INFO=PDF Info}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
ARTBEZ
Article description
ⁿ/ₐ
BS
Coating
ⁿ/ₐ
M
Thread
ⁿ/ₐ
P
Pitch
[mm]
D
Outer diameter
[mm]
H
Height
[mm]
DBA
Quantity Pressure Bolts
[ST]
DBSW
Socket Size Pressure Bolts
[mm]
SD
Diameter Washer
[mm]
SH
Washer Thickness
[mm]
SMH
Tension Nut Total height
[mm]
DM
Torque nominal
[Nm]
VNOM
Nominal Preload Force
[kN]
VMAX
Maximum Preload Force
[kN]
CNSMASSEXACT
Weight
[kg]
HEICO-TEC HTM-20x2,5/FS-0...
226400815001999
HTM-20x2,5/FS-001
blank
M20
2.5
46
12
5
3/16"
46
4
16.0
13.0
90
120
HEICO-TEC HTM-22x2,5/FS-0...
226400915001999
HTM-22x2,5/FS-001
blank
M22
2.5
48
14
5
3/16"
48
4
18.0
15.0
105
140
HEICO-TEC HTM-24x3/FS-001
226401016001999
HTM-24x3/FS-001
blank
M24
3.0
51
16
7
3/16"
51
4
20.0
14.0
135
185
HEICO-TEC HTM-27x3/FS-001
226401116001999
HTM-27x3/FS-001
blank
M27
3.0
59
17
5
7/32"
59
5
22.0
29.0
165
225
HEICO-TEC HTM-30x3,5/FS-0...
226401217001999
HTM-30x3,5/FS-001
blank
M30
3.5
63
19
7
7/32"
63
5
24.0
27.0
220
290
HEICO-TEC HTM-33x3,5/FS-0...
226401317001999
HTM-33x3,5/FS-001
blank
M33
3.5
66
21
8
7/32"
66
5
26.0
29.0
270
360
HEICO-TEC HTM-36x4/FS-001
226401418001999
HTM-36x4/FS-001
blank
M36
4.0
75
22
6
9/32"
75
6
28.0
58.0
335
445
HEICO-TEC HTM-39x4/FS-001
226401518001999
HTM-39x4/FS-001
blank
M39
4.0
78
24
8
9/32"
78
6
30.0
52.0
400
535
HEICO-TEC HTM-42x4,5/FS-0...
226401619001999
HTM-42x4,5/FS-001
blank
M42
4.5
82
26
9
9/32"
82
6
32.0
56.0
485
650
HEICO-TEC HTM-45x4,5/FS-0...
226401719001999
HTM-45x4,5/FS-001
blank
M45
4.5
90
26
8
5/16"
90
8
34.0
86.0
575
770
HEICO-TEC HTM-48x5/FS-001
226401820001999
HTM-48x5/FS-001
blank
M48
5.0
94
28
9
5/16"
94
8
36.0
89.0
670
895
HEICO-TEC HTM-52x5/FS-001
226401920001999
HTM-52x5/FS-001
blank
M52
5.0
99
30
11
5/16"
99
8
38.0
85.0
785
1045
HEICO-TEC HTM-56x5,5/FS-0...
226402021001999
HTM-56x5,5/FS-001
blank
M56
5.5
108
33
9
3/8"
108
8
41.0
140.0
920
1230
HEICO-TEC HTM-60x5,5/FS-0...
226402121001999
HTM-60x5,5/FS-001
blank
M60
5.5
113
36
11
3/8"
113
8
44.0
135.0
1085
1450
HEICO-TEC HTM-64x6/FS-001
226402222001999
HTM-64x6/FS-001
blank
M64
6.0
118
39
12
3/8"
118
8
47.0
140.0
1230
1640
HEICO-TEC HTM-68x6/FS-001
226402322001999
HTM-68x6/FS-001
blank
M68
6.0
132
40
8
12mm
132
10
50.0
300.0
1430
1910
HEICO-TEC HTM-72x6/FS-001
226402422001999
HTM-72x6/FS-001
blank
M72
6.0
138
44
9
12mm
138
10
54.0
295.0
1585
2110
HEICO-TEC HTM-76x6/FS-001
226402522001999
HTM-76x6/FS-001
blank
M76
6.0
142
48
10
12mm
142
10
58.0
295.0
1760
2345
HEICO-TEC HTM-80x6/FS-001
226402622001999
HTM-80x6/FS-001
blank
M80
6.0
156
50
8
14mm
156
12
62.0
490.0
1930
2575
HEICO-TEC HTM-85x6/FS-001
226402722001999
HTM-85x6/FS-001
blank
M85
6.0
163
53
9
14mm
163
12
65.0
480.0
2125
2835
HEICO-TEC HTM-90x6/FS-001
226402822001999
HTM-90x6/FS-001
blank
M90
6.0
168
56
10
14mm
168
12
68.0
475.0
2340
3120
HEICO-TEC HTM-95x6/FS-001
226402922001999
HTM-95x6/FS-001
blank
M95
6.0
173
59
11
14mm
173
12
71.0
475.0
2575
3430
HEICO-TEC HTM-100x6/FS-00...
226403022001999
HTM-100x6/FS-001
blank
M100
6.0
181
62
12
14mm
181
12
74.0
470.0
2780
3705
HEICO-TEC HTM-105x6/FS-00...
226403122001999
HTM-105x6/FS-001
blank
M105
6.0
186
64
12
14mm
186
12
76.0
500.0
2955
3940
HEICO-TEC HTM-110x6/FS-00...
226403222001999
HTM-110x6/FS-001
blank
M110
6.0
193
66
13
14mm
193
12
78.0
490.0
3140
4185
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表