目錄: FG INOX
Created: 15.02.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FG INOX
I.RBIBWP - 3 pieces ball valves with ISO mounting pad FULL BORE BW / BW LOCKABLE NP64 <2264> ND50 - NP40 > ND50 Stainless steel 316
FG INOX
Industry
Industrial valves
3 pieces ball valves with ISO mounting pad
Powered by
CAD模型選擇
{fginox/industrie/industrial_valves/3_pieces_ball_valves_with_iso_mounting_pad/i_rbibwp.prj},{NB=fginox_RBIBWP32},{REF=RBIBWP32},{DN=32},{BW=42.4},{D=32},{L=103.0},{X=150},{Y=66.5},{P=50},{M=M6},{WEIGHT=1.80},{NATURE=316},{PPATH=i_rbibwp/i_rbibwp_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
[mm]
BW
[mm]
D
[mm]
L
[mm]
X
[mm]
Y
[mm]
P
[mm]
M
ⁿ/ₐ
WEIGHT
Weight
[kg]
NATURE
Nature
ⁿ/ₐ
FG INOX - RBIBWP12
RBIBWP12
12
17.2
10
60.0
128
48.3
42
M5
0.55
316
FG INOX - RBIBWP15
RBIBWP15
15
21.3
15
75.0
128
48.3
42
M5
0.55
316
FG INOX - RBIBWP20
RBIBWP20
20
26.9
20
76.5
128
54.0
42
M5
0.75
316
FG INOX - RBIBWP25
RBIBWP25
25
33.7
25
86.2
150
57.5
50
M6
1.05
316
FG INOX - RBIBWP32
RBIBWP32
32
42.4
32
103.0
150
66.5
50
M6
1.80
316
FG INOX - RBIBWP40
RBIBWP40
40
48.3
38
118.0
184
79.3
70
M8
2.45
316
FG INOX - RBIBWP50
RBIBWP50
50
60.3
50
131.5
184
87.0
70
M8
3.90
316
FG INOX - RBIBWP65
RBIBWP65
65
76.1
65
170.0
325
122.0
102
M10
9.87
316
FG INOX - RBIBWP80
RBIBWP80
80
88.9
76
180.0
325
128.5
102
M10
13.18
316
FG INOX - RBIBWP100
RBIBWP100
100
114.3
100
189.0
325
158.0
125
M12
23.60
316
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表